E_ALY_MonthOfYearMask
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_ALY_MonthOfYearMask:
(
None := 0,
January:=1,
February:=2,
March:=4,
April:=8,
May:=16,
June:=32,
July:=64,
August:=128,
September:=256,
October:=512,
November:=1024,
December:=2048,
EveryMonth:=4095
) := NotInitialized;
END_TYPE