RecursiveValueResolver Class
Resolves Values by a
specified element.
Values
containing an Alarm, Event or Message cannot be
resolved without using System.Reflection.
Inheritance Hierarchy
SystemObject
TcHmiSrv.Core.Tools.Resolving.ResolversResolver
TcHmiSrv.Core.Tools.Resolving.ResolversResolverValue
TcHmiSrv.Core.Tools.Resolving.ResolversRecursiveResolverValue
TcHmiSrv.Core.Tools.Resolving.ResolversRecursiveValueResolver
Namespace: TcHmiSrv.Core.Tools.Resolving.Resolvers
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version:
3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9
Syntax
C#
public sealed class RecursiveValueResolver : RecursiveResolver<Value>The RecursiveValueResolver type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets a value that indicates whether this Resolver can read
elements. | |
|
|
Gets a value that indicates whether this Resolver can write
elements. | |
|
|
Gets a default RecursiveValueResolver. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether this Resolver can resolve
instances of the specified Type. | |
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Reads the specified element from the current Object. | |
|
|
Reads the specified element from the current Object. | |
|
|
Reads the specified element from the current Value. | |
|
|
Returns a string that represents the current object. | |
|
|
Writes the specified Object to the specified
element of the current Object. | |
|
|
Writes the specified Object to the specified
element of the current instance. | |
|
|
Writes the specified value to the specified element of the
current Value. |
Version Information
Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0
Reference
TcHmiSrv.Core.Tools.Resolving.Resolvers Namespace
Copyright © Beckhoff Automation GmbH & Co. KG