ObjectResolver Class
Resolves Objects by a specified element using dynamic type conversions and operations from the System.Reflection namespace.
Inheritance Hierarchy
SystemObject
TcHmiSrv.Core.Tools.Resolving.ResolversResolver
TcHmiSrv.Core.Tools.Resolving.ResolversObjectResolver
Namespace: TcHmiSrv.Core.Tools.Resolving.Resolvers
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version:
3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9
Syntax
C#
public class ObjectResolver : ResolverThe ObjectResolver type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the ObjectResolver class with the specified BindingFlags and All. | |
|
|
Initializes a new instance of the ObjectResolver class with the specified IncludeFlags and DefaultLookup. | |
|
|
Initializes a new instance of the ObjectResolver class with the specified IncludeFlags and BindingFlags. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the BindingFlags that specify how the search of fields and properties is conducted. | |
|
|
Gets a value that indicates whether this Resolver can read
elements. | |
|
|
Gets a value that indicates whether this Resolver can write
elements. | |
|
|
Gets a default ObjectResolver with All and DefaultLookup. | |
|
|
Gets the IncludeFlags that specify which elements can be read and written. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether this Resolver can resolve
Objects of the
specified Type. | |
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Reads the specified element from the current Object. | |
|
|
Returns a string that represents the current object. | |
|
|
Writes the specified Object to the specified
element of the current Object. |
Fields
|
|
Name |
Description |
|---|---|---|
|
|
Contains the default BindingFlags for field and property lookup. |
Version Information
Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0
Reference
TcHmiSrv.Core.Tools.Resolving.Resolvers Namespace
Copyright © Beckhoff Automation GmbH & Co. KG