RecursiveResolveHandlerT Class
Provides methods to handle resolving instances
of a specified type.
Instances of the specified type consist only of other instances of
the specified type, like the Value class.
Inheritance Hierarchy
SystemObject
TcHmiSrv.Core.Tools.Resolving.HandlersResolveHandlerT
TcHmiSrv.Core.Tools.Resolving.HandlersRecursiveResolveHandlerT
Namespace: TcHmiSrv.Core.Tools.Resolving.Handlers
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version:
3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9
Syntax
C#
public class RecursiveResolveHandler<T> : ResolveHandler<T>Type Parameters
|
T |
The type of the instances to resolve. |
The RecursiveResolveHandlerT type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the RecursiveResolveHandlerT class with the specified RecursiveResolverT. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets a value that indicates whether this ResolveHandlerT can
read elements. | |
|
|
Gets a value that indicates whether this ResolveHandlerT can
write elements. | |
|
|
Gets a description that is used in Exception messages to
display what was tried to resolve. | |
|
|
Gets the RecursiveResolverT that is used to resolve instances of the specified type. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Reads the specified element from the current instance. | |
|
|
Reads the specified elements from the current instance. | |
|
|
Returns a string that represents the current object. | |
|
|
Writes the specified value to the specified element of the
current instance. | |
|
|
Writes the specified value at the specified elements to the current instance. | |
|
|
Writes the specified value at the specified elements to the
current instance. |
Version Information
Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0
Reference
TcHmiSrv.Core.Tools.Resolving.Handlers Namespace
Copyright © Beckhoff Automation GmbH & Co. KG