HttpRequestMessage Class
Represents an HTTP request message.
Inheritance Hierarchy
SystemObject
TcHmiSrv.Core.Tools.Net.HttpHttpMessageHttpRequestHeaders
TcHmiSrv.Core.Tools.Net.HttpHttpRequestMessage
Namespace: TcHmiSrv.Core.Tools.Net.Http
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version:
3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9
Syntax
C#
public class HttpRequestMessage : HttpMessage<HttpRequestHeaders>The HttpRequestMessage type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the HttpRequestMessage class with the specified Value. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the body of the HttpMessageT. | |
|
|
Gets a value that indicates whether the HttpRequest was canceled. This can happen, for example, when a chunked HTTP request is interrupted. | |
|
|
Gets a value that indicates whether the HttpMessageT has a
body. | |
|
|
Gets the HTTP headers of the HttpMessageT. | |
|
|
Gets the numeric identifier of the HttpRequestMessage. | |
|
|
Gets a Value that is passed
to the next HTTP request. | |
|
|
Gets the HttpRequest. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Returns a string that represents the current object. |
Version Information
Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0