ErrorValue Enumeration


Namespace: TcHmiSrv.Core
Assembly: TcHmiSrvExtNet.Core (in TcHmiSrvExtNet.Core.dll) Version: 3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9

Syntax

C#

public enum ErrorValue

Members

Member name

Value

Description

HMI_SUCCESS

0

 

HMI_FINISHED

1

 

HMI_DISCONNECTED

2

 

HMI_SHUTDOWN

3

 

HMI_RESTART

4

 

HMI_SKIP

5

 

HMI_FIRST_INIT

6

 

HMI_UPGRADE

7

 

HMI_UNCHANGED

8

 

HMI_IGNORE

9

 

HMI_E_SERVER

256

 

HMI_E_FAIL

257

 

HMI_E_UNEXPECTED

258

 

HMI_E_SCRIPT

259

 

HMI_E_REQUIRED_EXTENSION_MISSING

260

 

HMI_E_INIT

261

 

HMI_E_NO_LANGUAGE_FILE

262

 

HMI_E_SYNTAX

263

 

HMI_E_FILE_NOT_FOUND

264

 

HMI_E_FILESYSTEM

265

 

HMI_E_REQUEST_TOO_LARGE

266

 

HMI_E_DATABASE

267

 

HMI_E_INVALID_POINTER

268

 

HMI_E_INVALID_PARAMETER

269

 

HMI_E_INVALID_TYPE

270

 

HMI_E_NOT_REGISTERED

271

 

HMI_E_NOT_IMPLEMENTED

272

 

HMI_E_ID_IN_USE

273

 

HMI_E_SYMBOL_IN_USE

274

 

HMI_E_INTERRUPTED

275

 

HMI_E_FILE_LOCK

276

 

HMI_E_FILE_IN_USE

277

 

HMI_E_FILE_WRITE

278

 

HMI_E_INVALID_PATH

279

 

HMI_E_HANDLE

280

 

HMI_E_ENCODE

281

 

HMI_E_DECODE

282

 

HMI_E_NETWORK

283

 

HMI_E_LANGUAGE

284

 

HMI_E_CACHE

285

 

HMI_E_ENDPOINT_DENIED

286

 

HMI_E_ENDPOINT_BUSY

287

 

HMI_E_ENDPOINT_INVALID

288

 

HMI_E_WEBSERVER_UNEXPECTED

289

 

HMI_E_WEBSOCKET_UNEXPECTED

290

 

HMI_E_LUA_EXEC

291

 

HMI_E_ENTRY_NOT_FOUND

292

 

HMI_E_INVALID_SYMBOL

293

 

HMI_E_BLACKLISTED

294

 

HMI_E_UPLOAD_TIMER_EXPIRED

295

 

HMI_E_SERVER_ALREADY_RUNNING

296

 

HMI_E_PROTOCOL

297

 

HMI_E_PAGING

298

 

HMI_E_INVALID_SUBSYMBOL

512

 

HMI_E_SYMBOL_NOT_MAPPED

513

 

HMI_E_SYMBOL_SCHEMA_MISSING

514

 

HMI_E_INVALID_METHOD

515

 

HMI_E_API

768

 

HMI_E_INTERFACE_VERSION

769

 

HMI_E_INTERFACE_POINTER

770

 

HMI_E_CRT_NOT_FOUND

771

 

HMI_E_CRT_INIT

772

 

HMI_E_LICENSE

773

 

HMI_E_LICENSE_CHECK

774

 

HMI_E_LICENSE_ADS

775

 

HMI_E_LICENSE_SERVER

776

 

HMI_E_LICENSE_CLIENT

777

 

HMI_E_LICENSE_TARGET

778

 

HMI_E_LICENSE_EXPIRED

779

 

HMI_E_LICENSE_EXTENSION

780

 

HMI_E_LICENSE_HANDSHAKE

781

 

HMI_E_LICENSE_VERIFY

782

 

HMI_E_LICENSE_EMPTY

783

 

HMI_E_STORAGE

1,280

 

HMI_E_STORAGE_WRITE

1,281

 

HMI_E_STORAGE_VERSION

1,282

 

HMI_E_STORAGE_CREATE

1,283

 

HMI_E_STORAGE_STORE

1,284

 

HMI_E_STORAGE_LOAD

1,285

 

HMI_E_STORAGE_FILE_NOT_FOUND

1,286

 

HMI_E_STORAGE_ADD_PARAMETER

1,287

 

HMI_E_STORAGE_SCHEMA

1,288

 

HMI_E_STORAGE_CONSTRAINT

1,289

 

HMI_E_STORAGE_ADD

1,290

 

HMI_E_STORAGE_EXTENSION

1,291

 

HMI_E_STORAGE_PARAMETER

1,292

 

HMI_E_STORAGE_TYPE

1,293

 

HMI_E_CONNECT

1,294

 

HMI_E_STORAGE_BACKUP

1,295

 

HMI_E_SCHEMA

1,536

 

HMI_E_TYPE_MISMATCH

1,537

 

HMI_E_RANGE_MISMATCH

1,538

 

HMI_E_INVALID_FIELD

1,539

 

HMI_E_REQUIRED_FIELD

1,540

 

HMI_E_UNEXPECTED_FIELD

1,541

 

HMI_E_ENUM_VALUE_MISMATCH

1,542

 

HMI_E_ARRAY_RANGE_MISMATCH

1,543

 

HMI_E_STRING_LENGTH_MISMATCH

1,544

 

HMI_E_MULTIPLE_MATCHES

1,545

 

HMI_E_NO_MATCHES

1,546

 

HMI_E_UNIQUE

1,547

 

HMI_E_FORMAT

1,548

 

HMI_E_TYPE_MISSING

1,549

 

HMI_E_EXCLUDED

1,550

 

HMI_E_MIGRATION

1,551

 

HMI_E_MIGRATION_RULE

1,552

 

HMI_E_MIGRATION_PATH

1,553

 

HMI_E_RECURSION

1,554

 

HMI_E_REGEX

1,555

 

HMI_E_EXTENSION

2,048

 

HMI_E_EXTENSION_LOAD

2,049

 

HMI_E_INVALID_DOMAIN

2,050

 

HMI_E_DOMAIN_ACTIVE

2,051

 

HMI_E_LOG_EXTENSION

2,052

 

HMI_E_AUTH_EXTENSION

2,053

 

HMI_E_EXTENSION_CONFIG

2,054

 

HMI_E_EXTENSION_HANDLER

2,055

 

HMI_E_UNLOAD_FAILED

2,056

 

HMI_E_AUTH_WAIT

2,057

 

HMI_E_DOMAIN_DISABLED

2,058

 

HMI_E_EXTENSION_CONNECT

2,059

 

HMI_E_REMOTE_CONNECT

2,060

 

HMI_E_REMOTE_TIMEOUT

2,061

 

HMI_E_SESSION

4,096

 

HMI_E_INVALID_SESSION

4,097

 

HMI_E_AUTH_USER_NOT_FOUND

4,098

 

HMI_E_AUTH_FAILED

4,099

 

HMI_E_AUTH_GROUP_NOT_FOUND

4,100

 

HMI_E_INSUFFICIENT_ACCESS

4,101

 

HMI_E_CREATE_SESSION

4,102

 

HMI_E_SESSION_NOT_FOUND

4,103

 

HMI_E_CERTIFICATE

4,104

 

HMI_E_NO_LOGIN_DATA

4,105

 

HMI_E_ALREADY_LOGGED_IN

4,106

 

HMI_E_SESSION_TIMEOUT

4,107

 

HMI_E_TOO_MANY_CONNECTIONS

4,108

 

HMI_E_DECRYPT

4,109

 

HMI_E_AUTH_DISABLED

4,110

 

HMI_E_CERTIFICATE_NOT_VALID

4,111

 

HMI_E_AUTH_INSUFFICIENT_LOGIN_INFORMATION

4,112

 

HMI_E_CHECKSUM

4,608

 

HMI_E_INVALID_CHECKSUM

4,609

 

HMI_E_CHECKSUM_UNEXPECTED

4,610

 

HMI_E_CHECKSUM_MATCH

4,611

 

HMI_E_SIGNATURE

4,612

 

HMI_E_SIGNATURE_MISSING

4,613

 

HMI_E_SIGNATURE_MISMATCH

4,614

 

HMI_E_KEY_MISSING

4,615

 

HMI_E_RESTART_REQUIRED

4,616

 

HMI_E_INITIALIZE_PASSWORD

4,617

 

Version Information

Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0

Reference

TcHmiSrv.Core Namespace

Copyright © Beckhoff Automation GmbH & Co. KG