adsState
ADS-Status
Allgemeine Informationen
Domain |
ADS |
Schema
Aufzählungstyp |
integer |
Optionen
Wert |
Label |
---|---|
0 |
Invalid |
1 |
Idle |
2 |
Reset |
3 |
Init |
4 |
Start |
5 |
Run |
6 |
Stop |
7 |
Save Configuration |
8 |
Load Configuration |
9 |
Power Failure |
10 |
Power Good |
11 |
Error |
12 |
Shutdown |
13 |
Suspend |
14 |
Resume |
15 |
Config |
16 |
Reconfiguring |
17 |
Stopping |
18 |
Incompatible |
19 |
Exception |
JSON-Schema
{
"enum": [
0,
1,
2,
3,
4,
5,
6,
7,
8,
9,
10,
11,
12,
13,
14,
15,
16,
17,
18,
19
],
"options": [
{
"label": "adsStateInvalid",
"value": 0
},
{
"label": "adsStateIdle",
"value": 1
},
{
"label": "adsStateReset",
"value": 2
},
{
"label": "adsStateInit",
"value": 3
},
{
"label": "adsStateStart",
"value": 4
},
{
"label": "adsStateRun",
"value": 5
},
{
"label": "adsStateStop",
"value": 6
},
{
"label": "adsStateSaveCfg",
"value": 7
},
{
"label": "adsStateLoadCfg",
"value": 8
},
{
"label": "adsStatePowerFailure",
"value": 9
},
{
"label": "adsStatePowerGood",
"value": 10
},
{
"label": "adsStateError",
"value": 11
},
{
"label": "adsStateShutdown",
"value": 12
},
{
"label": "adsStateSuspend",
"value": 13
},
{
"label": "adsStateResume",
"value": 14
},
{
"label": "adsStateConfig",
"value": 15
},
{
"label": "adsStateReconfig",
"value": 16
},
{
"label": "adsStateStopping",
"value": 17
},
{
"label": "adsStateIncompatible",
"value": 18
},
{
"label": "adsStateException",
"value": 19
}
],
"type": "integer"
}