CCO Directory

Beim Lesen des CCO-Directories werden die folgenden Daten in der ADS-Read-Response zurückgegeben:

Eigener Scanner

Offset

Attribute  

 0x00

Revision

 0x02

Status (Bit 0: all I/O and scheduled receive connections are ok, Bit 8: all scheduled send messgaes are ok)

 0x04

Maximum number of instances (127)

 0x08

Number of instances currently configured

 0x0C

Implementation defined revision

 0x0E

Number of Scanner Instances (O-T)

 0x10

Edit Signature for current CCO configuration

 0x14

Current Scanner State (0: no connections are active,1:  the scanner is in Prog-Mode, 2: the scanner is in Run-Mode)

 0x16

Current Adapter State (0: all scheduled send messages are disabled, 1: scheduled sends are enabled)

 0x18

Total size in bytes of all Tx Data

 0x1A

Total size in bytes of all Rx Data

 0x1C

Next available offset for variable length parameters

 0x1E

CCO/Scheduling Object Options (Bit 0: ALLOW_CCO_BREAK_IN_RUN, Bit 1: DISALLOW_CCO_OPEN, Bit 8: ALLOW_SCHED_BREAK_IN_RUN, Bit 9: DISALLOW_SCHED_OPEN, Bit 10: ALLOW_SCHED_REMOTE_SET_PROG)

 0x20

Schedule Object Connection Originator Password

 0x24

Flags Indicating various CCO conditions (Bit 0: CCO_FLAG_RES_HELD)

 0x26

Size of Implementation Defined Attribute (in bytes)

 0x28

Scanner Global User Handle

 0x2C

Adapter Global User Handle

Fremder Scanner

Offset

Attribute  

 0x00

Revision

 0x02

Maximum number of instances (127)

 0x06

Number of instances currently configured

 0x0A

Format number

 0x0C

Edit Signature for current CCO configuration