Diagnostic Counter

Beim Lesen der Diagnostic-Counter (ControlNet-Spec. Part 10, Kapitel 240 "ControlNet-Object", Tabelle 10-223, Attribute-ID 0x82) werden die folgenden Daten in der ADS-Read-Response zurückgegeben:

Offset

Attribute  

 0x00

Number of Errors in Error-Log

 0x02

Error-Log[8]

 0x0A

Good Tx-Counter

 0x0D

Good Rx-Counter

 0x10

Framing-errors detected on active selected Channel

 0x11

Framing-errors detected on Channel A

 0x12

Framing-errors detected on Channel B

 0x13

Tx-Abort-Counter

 0x14

LLC transmit underflow and LLC receive overflow

 0x15

no unscheduled time in NUT

 0x16

more scheduled data queued for one NUT than allowed by the SchedMaxFrame-parameter

 0x17

single L_packet-size exceeds SchedMaxFrame-parameter

 0x18

two or more nodes could not agree whose turn it is to transmit

 0x19

Rx-Abort-Counter

 0x1A

number of times nothing heard on the network for 8 or more NUTs

 0x1B

Duplicate Node-Counter

 0x1C

Noise-Hits-Counter

 0x1D

Collision-Counter

 0x1E

Mac ID of the current moderator node

 0x1F

Moderator frames heard from non-lowman nodes

 0x20

rogue events detected

 0x21

MAC frames being heard but no no moderators being heard

 0x22

Reserved