7 Bit GSM default alphabet coding

Der TwinCAT SMS Server codiert und versendet die SMS-Nachrichten nach dem 7 Bit Standard-Alphabet. Die Sonder- oder nicht druckbaren ASCII-Zeichen (0x00..0x31) werden aber nicht automatisch in die entsprechenden 7-bit Codes konvertiert. Um diese Zeichen versenden zu können muss der SMS-String vorher entsprechend der unterstehenden Tabelle formatiert werden.

Beispiel:

Eine SMS mit folgendem Text soll aus der SPS gesendet werden:

'Total: 100.89€, SmsSrv@Beckhoff.com'

Der SPS-String muss folgendes Format haben:

'Total: 100.89$1B$65, SmsSrv$80Beckhoff.com'

7 bit default GSM alphabet as specified by GSM 03.38.

8 bit ANSI alphabet

Character

Character name

Hex

Dec

TwinCAT PLC string constant

@

COMMERCIAL AT

0x00

0

$80 or every other number >= 0x80H

£

POUND SIGN

0x01

1

$01

$

DOLLAR SIGN

0x02

2

$02

¥

YEN SIGN

0x03

3

$03

è

LATIN SMALL LETTER E WITH GRAVE

0x04

4

$04

é

LATIN SMALL LETTER E WITH ACUTE

0x05

5

$05

ù

LATIN SMALL LETTER U WITH GRAVE

0x06

6

$06

ì

LATIN SMALL LETTER I WITH GRAVE

0x07

7

$07

ò

LATIN SMALL LETTER O WITH GRAVE

0x08

8

$08

Ç

LATIN CAPITAL LETTER C WITH CEDILLA

0x09

9

$09

LINE FEED

0x0A

10

$0A or $N

Ø

LATIN CAPITAL LETTER O WITH STROKE

0x0B

11

$0B

ø

LATIN SMALL LETTER O WITH STROKE

0x0C

12

$0C

CARRIAGE RETURN

0x0D

13

$0D or $R

Å

LATIN CAPITAL LETTER A WITH RING ABOVE

0x0E

14

$0E

å

LATIN SMALL LETTER A WITH RING ABOVE

0x0F

15

$0F

Δ

GREEK CAPITAL LETTER DELTA

0x10

16

$10

_

LOW LINE

0x11

17

$11

Φ

GREEK CAPITAL LETTER PHI

0x12

18

$12

Γ

GREEK CAPITAL LETTER GAMMA

0x13

19

$13

Λ

GREEK CAPITAL LETTER LAMBDA

0x14

20

$14

Ω

GREEK CAPITAL LETTER OMEGA

0x15

21

$15

Π

GREEK CAPITAL LETTER PI

0x16

22

$16

Ψ

GREEK CAPITAL LETTER PSI

0x17

23

$17

Σ

GREEK CAPITAL LETTER SIGMA

0x18

24

$18

Θ

GREEK CAPITAL LETTER THETA

0x19

25

$19

Ξ

GREEK CAPITAL LETTER XI

0x1A

26

$1A

ESCAPE TO EXTENSION TABLE

0x1B

27

$1B

FORM FEED

0x1B 0x0A

27 10

$1B$0A

^

CIRCUMFLEX ACCENT

0x1B 0x14

27 20

$1B$14

{

LEFT CURLY BRACKET

0x1B 0x28

27 40

$1B$28

}

RIGHT CURLY BRACKET

0x1B 0x29

27 41

$1B$29

\

REVERSE SOLIDUS (BACKSLASH)

0x1B 0x2F

27 47

$1B$2F

[

LEFT SQUARE BRACKET

0x1B 0x3C

27 60

$1B$3C

~

TILDE

0x1B 0x3D

27 61

$1B$3D

]

RIGHT SQUARE BRACKET

0x1B 0x3E

27 62

$1B$3E

|

VERTICAL BAR

0x1B 0x40

27 64

$1B$40

€

EURO SIGN

0x1B 0x65

27 101

$1B$65

Æ

LATIN CAPITAL LETTER AE

0x1C

28

$1C

æ

LATIN SMALL LETTER AE

0x1D

29

$1D

ß

LATIN SMALL LETTER SHARP S (German)

0x1E

30

$1E

É

LATIN CAPITAL LETTER E WITH ACUTE

0x1F

31

$1F

SPACE

0x20

32

$20 or ' '

!

EXCLAMATION MARK

0x21

33

!

"

QUOTATION MARK

0x22

34

"

#

NUMBER SIGN

0x23

35

#

¤

CURRENCY SIGN

0x24

36

$24 or $$

%

PERCENT SIGN

0x25

37

%

&

AMPERSAND

0x26

38

&

'

APOSTROPHE

0x27

39

$27 or $'

(

LEFT PARENTHESIS

0x28

40

(

)

RIGHT PARENTHESIS

0x29

41

)

*

ASTERISK

0x2A

42

*

+

PLUS SIGN

0x2B

43

+

,

COMMA

0x2C

44

,

-

HYPHEN-MINUS

0x2D

45

-

.

FULL STOP

0x2E

46

.

/

SOLIDUS (SLASH)

0x2F

47

/

0

DIGIT ZERO

0x30

48

0

1

DIGIT ONE

0x31

49

1

2

DIGIT TWO

0x32

50

2

3

DIGIT THREE

0x33

51

3

4

DIGIT FOUR

0x34

52

4

5

DIGIT FIVE

0x35

53

5

6

DIGIT SIX

0x36

54

6

7

DIGIT SEVEN

0x37

55

7

8

DIGIT EIGHT

0x38

56

8

9

DIGIT NINE

0x39

57

9

:

COLON

0x3A

58

:

;

SEMICOLON

0x3B

59

;

<

LESS-THAN SIGN

0x3C

60

<

=

EQUALS SIGN

0x3D

61

=

>

GREATER-THAN SIGN

0x3E

62

>

?

QUESTION MARK

0x3F

63

?

¡

INVERTED EXCLAMATION MARK

0x40

64

$40

A

LATIN CAPITAL LETTER A

0x41

65

A

B

LATIN CAPITAL LETTER B

0x42

66

B

C

LATIN CAPITAL LETTER C

0x43

67

C

D

LATIN CAPITAL LETTER D

0x44

68

D

E

LATIN CAPITAL LETTER E

0x45

69

E

F

LATIN CAPITAL LETTER F

0x46

70

F

G

LATIN CAPITAL LETTER G

0x47

71

G

H

LATIN CAPITAL LETTER H

0x48

72

H

I

LATIN CAPITAL LETTER I

0x49

73

I

J

LATIN CAPITAL LETTER J

0x4A

74

J

K

LATIN CAPITAL LETTER K

0x4B

75

K

L

LATIN CAPITAL LETTER L

0x4C

76

L

M

LATIN CAPITAL LETTER M

0x4D

77

M

N

LATIN CAPITAL LETTER N

0x4E

78

N

O

LATIN CAPITAL LETTER O

0x4F

79

O

P

LATIN CAPITAL LETTER P

0x50

80

P

Q

LATIN CAPITAL LETTER Q

0x51

81

Q

R

LATIN CAPITAL LETTER R

0x52

82

R

S

LATIN CAPITAL LETTER S

0x53

83

S

T

LATIN CAPITAL LETTER T

0x54

84

T

U

LATIN CAPITAL LETTER U

0x55

85

U

V

LATIN CAPITAL LETTER V

0x56

86

V

W

LATIN CAPITAL LETTER W

0x57

87

W

X

LATIN CAPITAL LETTER X

0x58

88

X

Y

LATIN CAPITAL LETTER Y

0x59

89

Y

Z

LATIN CAPITAL LETTER Z

0x5A

90

Z

Ä

LATIN CAPITAL LETTER A WITH DIAERESIS

0x5B

91

$5B

Ö

LATIN CAPITAL LETTER O WITH DIAERESIS

0x5C

92

$5C

Ñ

LATIN CAPITAL LETTER N WITH TILDE

0x5D

93

$5D

Ü

LATIN CAPITAL LETTER U WITH DIAERESIS

0x5E

94

$5E

§

SECTION SIGN

0x5F

95

$5F

¿

INVERTED QUESTION MARK

0x60

96

$60

a

LATIN SMALL LETTER A

0x61

97

a

b

LATIN SMALL LETTER B

0x62

98

b

c

LATIN SMALL LETTER C

0x63

99

c

d

LATIN SMALL LETTER D

0x64

100

d

e

LATIN SMALL LETTER E

0x65

101

e

f

LATIN SMALL LETTER F

0x66

102

f

g

LATIN SMALL LETTER G

0x67

103

g

h

LATIN SMALL LETTER H

0x68

104

h

i

LATIN SMALL LETTER I

0x69

105

i

j

LATIN SMALL LETTER J

0x6A

106

j

k

LATIN SMALL LETTER K

0x6B

107

k

l

LATIN SMALL LETTER L

0x6C

108

l

m

LATIN SMALL LETTER M

0x6D

109

m

n

LATIN SMALL LETTER N

0x6E

110

n

o

LATIN SMALL LETTER O

0x6F

111

o

p

LATIN SMALL LETTER P

0x70

112

p

q

LATIN SMALL LETTER Q

0x71

113

q

r

LATIN SMALL LETTER R

0x72

114

r

s

LATIN SMALL LETTER S

0x73

115

s

t

LATIN SMALL LETTER T

0x74

116

t

u

LATIN SMALL LETTER U

0x75

117

u

v

LATIN SMALL LETTER V

0x76

118

v

w

LATIN SMALL LETTER W

0x77

119

w

x

LATIN SMALL LETTER X

0x78

120

x

y

LATIN SMALL LETTER Y

0x79

121

y

z

LATIN SMALL LETTER Z

0x7A

122

z

ä

LATIN SMALL LETTER A WITH DIAERESIS

0x7B

123

$7B

ö

LATIN SMALL LETTER O WITH DIAERESIS

0x7C

124

$7C

ñ

LATIN SMALL LETTER N WITH TILDE

0x7D

125

$7D

ü

LATIN SMALL LETTER U WITH DIAERESIS

0x7E

126

$7E

à

LATIN SMALL LETTER A WITH GRAVE

0x7F

127

$7F