E_TypeFieldParam
TYPE E_TypeFieldParam:(
TYPEFIELD_UNKNOWN := 0,
TYPEFIELD_B, (* b or B: binary number *)
TYPEFIELD_O, (* o or O: octal number *)
TYPEFIELD_U, (* u or U: unsigned decimal number *)
TYPEFIELD_C, (* c or C: one ASCII character *)
TYPEFIELD_F, (* f or F: float number ( normalized format )*)
TYPEFIELD_D, (* d or D: signed decimal number *)
TYPEFIELD_S, (* s or S: string *)
TYPEFIELD_XU, (* X: hecadecimal number (upper case characters )*)
TYPEFIELD_XL, (* x: hecadecimal number (lower case characters )*)
TYPEFIELD_EU, (* E: float number ( scientific format ) *)
TYPEFIELD_EL (* e: float number ( scientific format ) *)
);
END_TYPE
Voraussetzungen
Entwicklungsumgebung | Zielplattform | Einzubindende SPS-Bibliotheken |
---|---|---|
TwinCAT v2.9.0 Build > 1021 | PC or CX (x86) | TcUtilities.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |