Datentyp ST_AxisOpModes
The data type ST_AxisOpModes contains information about the operating mode parameterisation of an axis.
TYPE ST_AxisOpModes :
STRUCT
PositionAreaMonitoring : BOOL; (* bit 0 - OpModeDWord *)
TargetPositionMonitoring: BOOL; (* bit 1 - OpModeDWord *)
LoopMode : BOOL; (* bit 2 - OpModeDWord - loop mode for two speed axes *)
MotionMonitoring : BOOL; (* bit 3 - OpModeDWord *)
PEHTimeMonitoring : BOOL; (* bit 4 - OpModeDWord *)
BacklashCompensation : BOOL; (* bit 5 - OpModeDWord *)
Modulo : BOOL; (* bit 7 - OpModeDWord - axis is parameterized as modulo axis *)
PositionLagMonitoring : BOOL; (* bit 16 - OpModeDWord *)
VelocityLagMonitoring : BOOL; (* bit 17 - OpModeDWord *)
SoftLimitMinMonitoring : BOOL; (* bit 18 - OpModeDWord *)
SoftLimitMaxMonitoring : BOOL; (* bit 19 - OpModeDWord *)
PositionCorrection : BOOL; (* bit 20 - OpModeDWord *)
END_STRUCT
END_TYPE