ST_LON_SNVT_switch_2

Genutzt durch: SNVT_switch_2

TYPE ST_LON_SNVT_switch_2 :
STRUCT
  eState      : E_LON_switch_state_t;
  stSetting       : ST_LON_setting;
  byScene_number  : BYTE;
END_STRUCT
END_TYPE

eState: Switch state. Switch state; maybe a state of the switch or other switch properties such as scene, occupancy state, and level multiplier (see E_LON_switch_state_t).

stSetting: Switch setting. Sets or reports the level, change, or angle for a switch (see ST_LON_setting).

byScene_number: Min: 1 / Max: 255 / Scene number. Scene number that is applied based on the function specified in the state field.