ST_LON_SNVT_scene_cfg

Genutzt durch: SNVT_scene_cfg

TYPE ST_LON_SNVT_scene_cfg :
STRUCT
  eFunction       : E_LON_Scene_config_t;
  byScene_number  : BYTE;
  rSetting    : REAL;
  rRotation       : REAL;
  rFade_time      : REAL;
  rDelay_time     : REAL;
  scene_priority  : BYTE;
END_STRUCT
END_TYPE

eFunction: Scene configuration function (scene configuration function names, see E_LON_scene_config_t).

byScene_number: Min: 0 / Max: 255 / Scene number.

rSetting: Min: 0 / Max: 100.0 Invalid: 255 / Scene setting level (% of full level).

rRotation: Min: -359,98 / Max: 360,00 / Scene rotation angle (degrees).

rFade_time: Min: 0 / Max: 6553.5 / Scene fade time (seconds).

rDelay_time: Min: 0 / Max: 6553.5 / Scene delay time (seconds).

scene_priority: Min: 0 / Max: 255 / scene_priority