ST_LON_SNVT_nv_type

Genutzt durch: SNVT_nv_type

TYPE ST_LON_SNVT_nv_type :
STRUCT
  arrType_program_ID  : ARRAY [0..7] OF BYTE;
  byType_scope    : BYTE;
  uiType_index    : UINT;
  eType_category      : E_LON_nv_type_category_t;
  byType_length       : BYTE;
  iScaling_factor_a   : INT;
  iScaling_factor_b   : INT;
  iScaling_factor_c   : INT;
END_STRUCT
END_TYPE

arrType_program_ID: Min: 0 / Max: 255 / Type program ID. Program ID template of the resource file containing the network variable type definition.

byType_scope: Min: 0 / Max: 6 / Type scope (file scope). Scope of the resource file containing the network variable type definition.

uiType_index: Min: 1 / Max: 65535 / Type index (type index). Index within the specified resource file of the network variable type definition.

eType_category: Type category (type category names, see E_LON_nv_type_category_t). Type category of the network variable type

byType_length: Min: 1 / Max: 31 / Type length  (bytes). Length of the network variable type

iScaling_factor_a: Min: -32768 / Max: 32767 / Scaling factor a. Scaling multiplier 'a' where ScaledValue = a*(10**b)*(RawValue+c)

iScaling_factor_b: Min: -32768 / Max: 32767 / Scaling factor b. Exponent 'b' where ScaledValue = a*(10**b)*(RawValue+c)

iScaling_factor_c: Min: -32768 / Max: 32767 / Scaling Factor c. Offset 'c' where ScaledValue = a*(10**b)*(RawValue+c)