ST_LON_SNVT_log_fx_request

Genutzt durch: SNVT_log_fx_request

TYPE ST_LON_SNVT_log_fx_request :
STRUCT
  uiRequested_log  : UINT;
  udiRecord_count  : UDINT;
  stStart_time     : TIMESTRUCT;
  stEnd_time       : TIMESTRUCT;
END_STRUCT
END_TYPE

uiRequested_log: Min: 1 / Max: 65535 / Requested log number. The log number of the data log to be transferred. Logs are numbered from 1 to number_of_logs.

udiRecord_count: Min: 0 / Max: 4294967295 / Record count. The maximum number of log records to be transferred.

stStart_time: Start time. (seconds). Timestamp of first record to be transferred. If no records exist with this timestamp, the first record with a timestamp after this timestamp is the starting record.

stEnd_time: End time. (seconds). Timestamp of last record to be transferred. If no records exist with this timestamp, the last record with a timestamp before this timestamp is the ending record.