ST_LON_SNVT_hvac_status

Genutzt durch: SNVT_hvac_status

TYPE ST_LON_SNVT_hvac_status :
STRUCT
  eMode           : E_LON_hvac_t;
  rHeat_output_primary    : REAL;
  rHeat_output_secondary  : REAL;
  rCool_output        : REAL;
  rEcon_output        : REAL;
  rFan_output         : REAL;
  byIn_alarm          : BYTE;
END_STRUCT
END_TYPE

eMode: HVAC status mode (HVAC mode names, see E_LON_hvac_t).

rHeat_output_primary: Min: -163.8400 / Max: 163.8350 / Primary heat output (% of full scale).

rHeat_output_secondary: Min: -163.8400 / Max: 163.8350 / Secondary heat output (% of full scale).

rCool_output: Min: -163.8400 / Max: 163.8350 / Cooling output (% of full scale).

rEcon_output: Min: -163.8400 / Max: 163.8350 / Economizer output (% of full scale).

rFan_output: Min: -163.8400 / Max: 163.8350 / Fan output (% of full scale).

byIn_alarm: Min: 0 / Max: 255 / in_alarm