ST_LON_SNVT_date_event

Genutzt durch: SNVT_date_event

TYPE ST_LON_SNVT_date_event :
STRUCT
  iDays_to_active    : INT;
  iDays_to_inactive  : INT;
  sName          : STRING(22);
END_STRUCT
END_TYPE

iDays_to_active: Min: -32768 / Max: 32767 / Invalid: 32767 / Days to active  (days). Number of days until this schedule will be active. Positive if a schedule is inactive; zero or negative if a schedule is active.

iDays_to_inactive: Min: -32768 / Max: 32767 / Invalid: -32768 / Days to inactive  (days). Number of days until this schedule will be inactive. Positive if a schedule is active; zero or negative if a schedule is inactive.

sName: 22 characters / Schedule name  (array of 22 characters). Nul-terminated schedule name. The nul terminator is not required if the name is 22 characters.