ST_LON_SNVT_alarm_2

Genutzt durch: SNVT_alarm_2

TYPE ST_LON_SNVT_alarm_2 :
STRUCT
  eAlarm_type    : E_LON_alarm_type_t;
  ePriority_level    : E_LON_priority_level_t;
  udiAlarm_time      : UDINT;
  iMilliseconds      : INT;
  bySequence_number  : BYTE;
  sDescription       : STRING(22);
END_STRUCT
END_TYPE

eAlarm_type: Alarm type (alarm type names, see E_LON_alarm_type_t).Alarm condition reported by this update

ePriority_level: Priority level (priority level names, see E_LON_priority_level_t).Priority level of the alarm reported by this update

udiAlarm_time: Alarm time (seconds). Alarm time in seconds since 2000-01-01T00:00:00Z (the 0 hour of 1 January 2000, Coordinated Universal Time)

iMilliseconds: Milliseconds (milliseconds). Alarm time in milliseconds since the second specified by the alarm_time field

bySequence_number: Sequence number(count). Sequence number for this update. Incremented by one for each update from an alarm source. Wraps to zero after reaching 255. An alarm receiver can use the sequence number to detect missed alarm messages.

sDescription: Description (array of 22 characters). Alarm description with NUL terminator. The terminator is not required if the description requires 22 characters. May include a reference to a language string, delimited by a 0x80 value.