ST_LON_sn

Genutzt durch: SNVT_file_req

TYPE ST_LON_sn :
STRUCT
  byType      : BYTE;
  bDomain     : BOOL;
  byNode      : BYTE;
  byRetry     : BYTE;
  byTx_timer  : BYTE;
  bySubnet    : BYTE;
END_STRUCT
END_TYPE

byType: Min: 1 / Max: 1 / Address type (8-bit unsigned value). The subnet-node address type is 1.

bDomain: Domain  (LonWorks domain index).

byNode: Min: 0 / Max: 127 / Node  (node number). There can be 127 nodes (1-127) in a subnet.

byRetry: Min: 0 / Max: 15 / Retry count (number of retries).

byTx_timer: Min: 0 / Max: 15 / Transaction timer (timer code value).

bySubnet: Min: 0 / Max: 255 / Subnet  (subnet number). There can be 255 subnets (1-255) in a domain.