ST_LON_CIE1931_percent

Genutzt durch: SNVT_color_2

TYPE ST_LON_CIE1931_percent :
STRUCT
  rX      : REAL;
  rY      : REAL;
  rPercent_Y  : REAL;
END_STRUCT
END_TYPE

rX: Min: 0.0 / Max: 0.740 / Invalid: 1.275 / CIE 1931 x value (CIE 1931 color space coordinate). CIE 1931 x-axis color value

rY: Min: 0.0 / Max: 0.840 / Invalid: 1.275 / CIE 1931 y value (CIE 1931 color space coordinate). CIE 1931 y-axis color value

rPercent_Y: Min: 0.0 / Max: 100.0 / Invalid: 655.35 / Luminance (% of full level). Y output in percent of maximum lumen output of the lamp