E_LON_color_encoding_t

Genutzt durch: SNVT_color_2

TYPE E_LON_color_encoding_t :
(
  eLON_COLOR_NUL        := -1,
  eLON_COLOR_CIE31_LUMEN    := 0,
  eLON_COLOR_CIE31_PERCENT  := 1,
  eLON_COLOR_RGB        := 2,
  eLON_COLOR_TEMPERATURE    := 3
)
END_TYPE

eLON_COLOR_NUL: Invalid value

eLON_COLOR_CIE31_LUMEN: CIE 1931 color space; Y output in lumen

eLON_COLOR_CIE31_PERCENT: CIE 1931 color space; Y output in percent of maximum lumen output of the lamp

eLON_COLOR_RGB: No color space, RGB color value

eLON_COLOR_TEMPERATURE: Color temperature