ST_DMXResponseTableItem
TYPE ST_DMXResponseTableItem :
STRUCT
bEntryIsEngaged : BOOL;
uiErrorId : UINT;
iErrorParameter : INT;
byMessageLength : BYTE;
wDestinationManufacturerId: WORD;
dwDestinationDeviceId : DWORD;
wSourceManufacturerId : WORD;
dwSourceDeviceId : DWORD;
byTransactionNumber : BYTE;
byResponseType : BYTE;
byMessageCount : BYTE;
wSubDevice : WORD;
byCommandClass : BYTE;
wParameterId : WORD;
byParameterDataLength : BYTE;
arrParameterData : ARRAY [0..255] OF BYTE;
END_STRUCT
END_TYPE