E_DMXSlotDefinition
TYPE E_DMXSlotDefinition : (* Table C-2 *)
(
(* Intensity Functions / 0x00xx *)
eDMXSlotDefinitionIntensity := 16#0001, (* Intensity *)
eDMXSlotDefinitionIntensityMaster := 16#0002, (* Intensity Master *)
(* Movement Functions / 0x01xx *)
eDMXSlotDefinitionPan := 16#0101, (* Pan *)
eDMXSlotDefinitionTilt := 16#0102, (* Tilt *)
(* Color Functions / 0x02xx *)
eDMXSlotDefinitionColorWheel := 16#0201, (* Color Wheel *)
eDMXSlotDefinitionColorSubCyan := 16#0202, (* Subtractive Color Mixer – Cyan/Blue *)
eDMXSlotDefinitionColorSubYellow := 16#0203, (* Subtractive Color Mixer – Yellow/Amber *)
eDMXSlotDefinitionColorSubMagenta := 16#0204, (* Subtractive Color Mixer - Magenta *)
eDMXSlotDefinitionColorAddRed := 16#0205, (* Additive Color Mixer - Red *)
eDMXSlotDefinitionColorAddGreen := 16#0206, (* Additive Color Mixer - Green *)
eDMXSlotDefinitionColorAddBlue := 16#0207, (* Additive Color Mixer - Blue *)
eDMXSlotDefinitionColorCorrection := 16#0208, (* Color Temperature Correction *)
eDMXSlotDefinitionColorScroll := 16#0209, (* Color Scroll *)
eDMXSlotDefinitionColorSemaphore := 16#0210, (* Color Semaphore *)
(* Image Functions / 0x03xx *)
eDMXSlotDefinitionStaticGoboWheel := 16#0301, (* Static gobo wheel *)
eDMXSlotDefinitionRotoGoboWheel := 16#0302, (* Rotating gobo wheel *)
eDMXSlotDefinitionPrismWheel := 16#0303, (* Prism wheel *)
eDMXSlotDefinitionEffectsWheel := 16#0304, (* Effects wheel *)
(* Beam Functions / 0x04xx *)
eDMXSlotDefinitionBeamSizeIris := 16#0401, (* Beam size iris *)
eDMXSlotDefinitionEdge := 16#0402, (* Edge/Lens focus *)
eDMXSlotDefinitionFrost := 16#0403, (* Frost/Diffusion *)
eDMXSlotDefinitionStrobe := 16#0404, (* Strobe/Shutter *)
eDMXSlotDefinitionZoom := 16#0405, (* Zoom lens *)
eDMXSlotDefinitionFramingShutter := 16#0406, (* Framing shutter *)
eDMXSlotDefinitionShutterRotate := 16#0407, (* Framing shutter rotation *)
eDMXSlotDefinitionDouser := 16#0408, (* Douser *)
eDMXSlotDefinitionBarnDoor := 16#0409, (* Barn Door *)
(* Control Functions / 0x05xx *)
eDMXSlotDefinitionLampControl := 16#0501, (* Lamp control functions *)
eDMXSlotDefinitionFixtureControl := 16#0502, (* Fixture control channel *)
eDMXSlotDefinitionFixtureSpeed := 16#0503, (* Overall speed setting applied to multiple or all parameters *)
eDMXSlotDefinitionMacro := 16#0504, (* Macro control *)
eDMXSlotDefinitionUndefined := 16#FFFF (* No definition *)
);
END_TYPE
Voraussetzungen
Entwicklungsumgebung | Zielsystem | erforderliche Bibliotheken |
|---|---|---|
TwinCAT 2.11 R3/x64 ab Build 2256 | PC/CX | TcDMX-Bibliothek ab V1.3.0 |