E_DMXSensorUnitPrefix
TYPE E_DMXSensorUnitPrefix : (* Table A-14 *)
(
eDMXSensorUnitPrefixNone := 16#00, (* Multiply by 1 *)
eDMXSensorUnitPrefixDeci := 16#01, (* Multiply by 10^-1 *)
eDMXSensorUnitPrefixCenti := 16#02, (* Multiply by 10^-2 *)
eDMXSensorUnitPrefixMilli := 16#03, (* Multiply by 10^-3 *)
eDMXSensorUnitPrefixMicro := 16#04, (* Multiply by 10^-6 *)
eDMXSensorUnitPrefixNano := 16#05, (* Multiply by 10^-9 *)
eDMXSensorUnitPrefixPico := 16#06, (* Multiply by 10^-12 *)
eDMXSensorUnitPrefixFempto := 16#07, (* Multiply by 10^-15 *)
eDMXSensorUnitPrefixAtto := 16#08, (* Multiply by 10^-18 *)
eDMXSensorUnitPrefixZepto := 16#09, (* Multiply by 10^-21 *)
eDMXSensorUnitPrefixYocto := 16#0A, (* Multiply by 10^-24 *)
eDMXSensorUnitPrefixDeca := 16#11, (* Multiply by 10^1 *)
eDMXSensorUnitPrefixHecto := 16#12, (* Multiply by 10^2 *)
eDMXSensorUnitPrefixKilo := 16#13, (* Multiply by 10^3 *)
eDMXSensorUnitPrefixMega := 16#14, (* Multiply by 10^6 *)
eDMXSensorUnitPrefixGiga := 16#15, (* Multiply by 10^9 *)
eDMXSensorUnitPrefixTerra := 16#16, (* Multiply by 10^12 *)
eDMXSensorUnitPrefixPeta := 16#17, (* Multiply by 10^15 *)
eDMXSensorUnitPrefixExa := 16#18, (* Multiply by 10^18 *)
eDMXSensorUnitPrefixZetta := 16#19, (* Multiply by 10^21 *)
eDMXSensorUnitPrefixYotta := 16#1A (* Multiply by 10^24 *)
);
END_TYPE
Voraussetzungen
Entwicklungsumgebung | Zielsystem | erforderliche Bibliotheken |
---|---|---|
TwinCAT 2.11 R3/x64 ab Build 2256 | PC/CX | TcDMX-Bibliothek ab V1.3.0 |