E_DMXDataType
TYPE E_DMXDataType : (* Table A-15 *)
(
eDMXDataTypeNotDefined := 16#0000, (* Data type is not defined *)
eDMXDataTypeBitField := 16#0001, (* Data is bit packed *)
eDMXDataTypeASCII := 16#0002, (* Data is a string *)
eDMXDataTypeUnsignedByte := 16#0003, (* Data is an array of unsigned bytes *)
eDMXDataTypeSignedByte := 16#0004, (* Data is an array of signed bytes *)
eDMXDataTypeUnsignedWord := 16#0005, (* Data is an array of unsigned 16-bit words *)
eDMXDataTypeSignedWord := 16#0006, (* Data is an array of signed 16-bit words *)
eDMXDataTypeUnsignedDWord := 16#0007, (* Data is an array of unsigned 32-bit words *)
eDMXDataTypeSignedDWord := 16#0008 (* Data is an array of signed 32-bit words *)
);
END_TYPE
Voraussetzungen
Entwicklungsumgebung | Zielsystem | erforderliche Bibliotheken |
---|---|---|
TwinCAT 2.11 R3/x64 ab Build 2256 | PC/CX | TcDMX-Bibliothek ab V1.3.0 |