Gerätespezifische Fehlercodes: BC9xxx return codes

Wert  (hex)

Beschreibung

0x8000

Invalid AMS NetId

0x8001

reserved

0x8002

Tx connection error

0x8003

Connection close error

0x8004

Timeout error

0x8005

Connection is busy

0x8006

Tx error

0x8007

Invalid parameter

0x8010

IP-Connection is in use by another AMS/ADS service

0x8011

Warning, connection already closed

0x8800

No valid network configuration

0x8F00

Resource error

0x8901

ADS length error