E_PMLState
TYPE E_PMLState :
(
Undefined := 0,
Clearing := 1,
Stopped := 2,
Starting := 3,
Idle := 4,
Suspended := 5,
Execute := 6,
Stopping := 7,
Aborting := 8,
Aborted := 9,
Holding := 10,
Held := 11,
Unholding := 12,
Suspending := 13,
Unsuspending := 14,
Resetting := 15,
Completing := 16,
Completed := 17
);
END_TYPEVoraussetzungen
Entwicklungsumgebung | Zielplattform | Einzubindende SPS-Bibliothek |
|---|---|---|
Ab TwinCAT
| PC (i386) | Ab Tc3_PackML_V3 1.0.3 |