E_CX2100_NaviSwitch
TYPE E_CX2100_NaviSwitch : (
e_CX2100_NaviSwitch_IDLE := 0,
e_CX2100_NaviSwitch_MIDDLE := 15,
e_CX2100_NaviSwitch_ENTER := 16,
e_CX2100_NaviSwitch_ENTER_MIDDLE := 31,
(* clockwise in 45 degree steps, 1-2 switches on *)
e_CX2100_NaviSwitch_TOP := 1,
e_CX2100_NaviSwitch_TOPRIGHT := 9,
e_CX2100_NaviSwitch_RIGHT := 8,
e_CX2100_NaviSwitch_BOTTOMRIGHT := 10,
e_CX2100_NaviSwitch_BOTTOM := 2,
e_CX2100_NaviSwitch_BOTTOMLEFT := 6,
e_CX2100_NaviSwitch_LEFT := 4,
e_CX2100_NaviSwitch_TOPLEFT := 5,
(* clockwise in 90 degree, 3 switches on*)
e_CX2100_NaviSwitch_TOPLEFTRIGHT := 13,
e_CX2100_NaviSwitch_RIGHTTOPBOTTOM := 11,
e_CX2100_NaviSwitch_BOTTOMLEFTRIGHT := 14,
e_CX2100_NaviSwitch_LEFTTOPBOTTOM := 7,
(* clockwise in 45 degree steps with enter switch pressed, 1-2 switches on *)
e_CX2100_NaviSwitch_ENTER_TOP := 17,
e_CX2100_NaviSwitch_ENTER_TOPRIGHT := 25,
e_CX2100_NaviSwitch_ENTER_RIGHT := 24,
e_CX2100_NaviSwitch_ENTER_BOTTOMRIGHT := 26,
e_CX2100_NaviSwitch_ENTER_BOTTOM := 18,
e_CX2100_NaviSwitch_ENTER_BOTTOMLEFT := 22,
e_CX2100_NaviSwitch_ENTER_LEFT := 20,
e_CX2100_NaviSwitch_ENTER_TOPLEFT := 21
(* clockwise in 90 degree steps with enter switch pressed, 3 switches on *)
e_CX2100_NaviSwitch_ENTER_TOPLEFTRIGHT := 29,
e_CX2100_NaviSwitch_ENTER_RIGHTTOPBOTTOM := 27,
e_CX2100_NaviSwitch_ENTER_BOTTOMLEFTRIGHT := 30,
e_CX2100_NaviSwitch_ENTER_LEFTTOPBOTTOM := 23
);
END_TYPE