ST_LON_SNVT_file_req
Genutzt durch: SNVT_file_req
TYPE ST_LON_SNVT_file_req :
STRUCT
eRequest : E_LON_file_request_t;
uiIndex : UINT;
uiReceive_timeout : UINT;
stDest_address : ST_LON_dest_address;
byAuth_on : BYTE;
byPrio_on : BYTE;
END_STRUCT
END_TYPE eRequest: Request (file request names) (siehe E_LON_file_request_t).
uiIndex: Min: 0 / Max: 65535 / Index (file index).
uiReceive_timeout: Min: 0 / Max: 65535 / Receive timeout (milliseconds).
stDest_address: Destination address (LonWorks address) (siehe ST_LON_dest_address).
byAuth_on: Min: 0 / Max: 1 / Authentication on (boolean). This field specifies whether the message requires authentication.
byPrio_on: Min: 0 / Max: 1 / Priority on (boolean). This field specifies whether the message is to be sent with priority.
Voraussetzungen
Entwicklungsumgebung | Einzubindende SPS-Bibliothek |
|---|---|
TwinCAT ab v3.1.4020.14 | Tc2_LON ab 3.3.4.0 |