E_LON_ex_control_t
Genutzt durch: SNVT_ex_control
TYPE E_LON_ex_control_t :
(
eLON_EX_CONTROL_NUL := -1,
eLON_EX_CONTROL_NONE := 0,
eLON_EX_CONTROL_OTHER := 1,
eLON_EX_CONTROL_THIS_ADDR := 2
)
END_TYPE
eLON_EX_CONTROL_NUL: The control status of the item is unknown
eLON_EX_CONTROL_NONE: Nothing has control of the item.
eLON_EX_CONTROL_OTHER: Some unidentified entity has control of the item.
eLON_EX_CONTROL_THIS_ADDR: A device has control of the item. The network address of this device is specified in the control_device_addr
Voraussetzungen
Entwicklungsumgebung | Einzubindende SPS-Bibliothek |
---|---|
TwinCAT ab v3.1.4020.14 | Tc2_LON ab 3.3.4.0 |