E_LON_device_c_mode_t
Genutzt durch: SNVT_dev_c_mode
TYPE E_LON_device_c_mode_t :
(
eLON_DCM_NUL := -1,
eLON_DCM_SPEED_CONST := 0,
eLON_DCM_PRESS_CONST := 1,
eLON_DCM_PRESS_COMP := 2,
eLON_DCM_FLOW_CONST := 3,
eLON_DCM_FLOW_COMP := 4,
eLON_DCM_TEMP_CONST := 5,
eLON_DCM_TEMP_COMP := 6,
eLON_DCM_PRESS_AUTO := 7,
eLON_DCM_QUICK_OPEN := 20,
eLON_DCM_LINEAR := 21,
eLON_DCM_EQUAL_PERCENT := 22,
eLON_DCM_QUADRATIC := 23,
eLON_DCM_FREE_DEFINED := 24,
eLON_DCM_2WAY_VALVE := 27,
eLON_DCM_MIXING_VALVE := 28,
eLON_DCM_DIVERTING_VALVE := 29,
eLON_DCM_INVFNC_QCK_OPN := 30,
eLON_DCM_INVFNC_EQL_PERC := 31,
eLON_DCM_INVFNC_QUAD := 32
)
END_TYPE eLON_DCM_NUL: Invalid Value
eLON_DCM_SPEED_CONST:
eLON_DCM_PRESS_CONST:
eLON_DCM_PRESS_COMP:
eLON_DCM_FLOW_CONST:
eLON_DCM_FLOW_COMP:
eLON_DCM_TEMP_CONST:
eLON_DCM_TEMP_COMP:
eLON_DCM_PRESS_AUTO:
eLON_DCM_QUICK_OPEN: Valve works with Quick-Open flow characteristic
eLON_DCM_LINEAR: Valve works with Linear flow characteristic
eLON_DCM_EQUAL_PERCENT: Valve works with Equal Percent flow characteristic
eLON_DCM_QUADRATIC: Valve works with Quadratic flow characteristic
eLON_DCM_FREE_DEFINED: Valve works with free defined flow characteristic
eLON_DCM_2WAY_VALVE:
eLON_DCM_MIXING_VALVE:
eLON_DCM_DIVERTING_VALVE:
eLON_DCM_INVFNC_QCK_OPN:
eLON_DCM_INVFNC_EQL_PERC:
eLON_DCM_INVFNC_QUAD:
Voraussetzungen
Entwicklungsumgebung | Einzubindende SPS-Bibliothek |
|---|---|
TwinCAT ab v3.1.4020.14 | Tc2_LON ab 3.3.4.0 |