Mailboxprotokoll Fehlercodes
VAR_GLOBAL CONSTANT
(* FoE mailbox protocol error codes *)
EC_FOE_PROTERR_NOTDEFINED : UDINT := 0;
EC_FOE_PROTERR_NOTFOUND : UDINT := 1;
EC_FOE_PROTERR_ACCESS : UDINT := 2;
EC_FOE_PROTERR_DISKFULL : UDINT := 3;
EC_FOE_PROTERR_ILLEAGAL : UDINT := 4;
EC_FOE_PROTERR_PACKENO : UDINT := 5;
EC_FOE_PROTERR_EXISTS : UDINT := 6;
EC_FOE_PROTERR_NOUSER : UDINT := 7;
EC_FOE_PROTERR_BOOTSTRAPONLY : UDINT := 8;
EC_FOE_PROTERR_NOTINBOOTSTRAP : UDINT := 9;
EC_FOE_PROTERR_INVALIDPASSWORD : UDINT := 10;
(* CoE mailbox protocol error codes *)
EC_COE_PROTERR_TOGGLE : UDINT := 16#05030000; (* Toggle bit not alternated. *)
EC_COE_PROTERR_TIMEOUT : UDINT := 16#05040000; (* SDO protocol timed out. *)
EC_COE_PROTERR_CCS_SCS : UDINT := 16#05040001; (* Client/server command specifier not valid or unknown. *)
EC_COE_PROTERR_BLK_SIZE : UDINT := 16#05040002; (* Invalid block size (block mode only). *)
EC_COE_PROTERR_SEQNO : UDINT := 16#05040003; (* Invalid sequence number (block mode only). *)
EC_COE_PROTERR_CRC : UDINT := 16#05040004; (* CRC error (block mode only). *)
EC_COE_PROTERR_MEMORY : UDINT := 16#05040005; (* Out of memory. *)
EC_COE_PROTERR_ACCESS : UDINT := 16#06010000; (* Unsupported access to an object. *)
EC_COE_PROTERR_WRITEONLY : UDINT := 16#06010001; (* Attempt to read a write only object. *)
EC_COE_PROTERR_READONLY : UDINT := 16#06010002; (* Attempt to write a read only object. *)
EC_COE_PROTERR_INDEX : UDINT := 16#06020000; (* Object does not exist in the object dictionary. *)
EC_COE_PROTERR_PDO_MAP : UDINT := 16#06040041; (* Object cannot be mapped to the PDO. *)
EC_COE_PROTERR_PDO_LEN : UDINT := 16#06040042; (* The number and length of the objects to be mapped would exceed PDO length. *)
EC_COE_PROTERR_P_INCOMP : UDINT := 16#06040043; (* General parameter incompatibility reason. *)
EC_COE_PROTERR_I_INCOMP : UDINT := 16#06040047; (* General internal incompatibility in the device. *)
EC_COE_PROTERR_HARDWARE : UDINT := 16#06060000; (* Access failed due to an hardware error. *)
EC_COE_PROTERR_DATA_SIZE : UDINT := 16#06070010; (* Data type does not match, length of service parameter does not match *)
EC_COE_PROTERR_DATA_SIZE1 : UDINT := 16#06070012; (* Data type does not match, length of service parameter too high *)
EC_COE_PROTERR_DATA_SIZE2 : UDINT := 16#06070013; (* Data type does not match, length of service parameter too low *)
EC_COE_PROTERR_OFFSET : UDINT := 16#06090011; (* Sub-index does not exist. *)
EC_COE_PROTERR_DATA_RANGE : UDINT := 16#06090030; (* Value range of parameter exceeded (only for write access). *)
EC_COE_PROTERR_DATA_RANGE1 : UDINT := 16#06090031; (* Value of parameter written too high. *)
EC_COE_PROTERR_DATA_RANGE2 : UDINT := 16#06090032; (* Value of parameter written too low. *)
EC_COE_PROTERR_MINMAX : UDINT := 16#06090036; (* Maximum value is less than minimum value. *)
EC_COE_PROTERR_GENERAL : UDINT := 16#08000000; (* general error *)
EC_COE_PROTERR_TRANSFER : UDINT := 16#08000020; (* Data cannot be transferred or stored to the application. *)
EC_COE_PROTERR_TRANSFER1 : UDINT := 16#08000021; (* Data cannot be transferred or stored to the application because of local control. *)
EC_COE_PROTERR_TRANSFER2 : UDINT := 16#08000022; (* Data cannot be transferred or stored to the application because of the present device state. *)
EC_COE_PROTERR_DICTIONARY : UDINT := 16#08000023; (* Object dictionary dynamic generation fails or no object dictionary is present (e.g. object dictionary is generated from file and generation fails because of an file error). *)
Voraussetzungen
Entwicklungsumgebung | Zielplattform | Einzubindende SPS- Bibliotheken |
---|---|---|
TwinCAT v3.1.0 | PC oder CX (x86, x64, ARM) | Tc2_EtherCAT |