E_DALIV2EventScheme
TYPE E_ DALIV2EventScheme:
(
eDALIV2EventSchemeUnknown := -1,
eDALIV2EventSchemeInstance := 0, (* (default) Instance addressing, using instance type and number. *)
eDALIV2EventSchemeDevice := 1, (* Device addressing, using short address and instance type. *)
eDALIV2EventSchemeDeviceInstance := 2, (* Device/instance addressing, using short address and instance number. *)
eDALIV2EventSchemeDeviceGroup := 3, (* Device group addressing, using device group and instance type. *)
eDALIV2EventSchemeInstanceGroup := 4 (* Instance group addressing, using instance group and type. *)
);
END_TYPEVoraussetzungen
Entwicklungsumgebung | Einzubindende SPS-Bibliothek |
|---|---|
TwinCAT ab v3.1.4022.4 | Tc2_DALI ab v3.6.2.0 |