E_SNMP_DataTypes
TYPE E_SNMP_DataTypes :
(
E_SNMP_INTEGER:= 16#02,
E_SNMP_OCTETSTRING:= 16#04,
E_SNMP_OBJECTID:=16#06,
E_SNMP_SEQUENCE := 16#30,
E_SNMP_IPADDRESS:= 16#40,
E_SNMP_COUNTER32:= 16#41,
E_SNMP_GAUGE32:= 16#42,
E_SNMP_TIMETICKS:= 16#43,
E_SNMP_TRAPTYPE:= 16#A4
);
END_TYPE
Voraussetzungen
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT version 2.8.0 or higher | PC or CX (x86) | TcpIp.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |