E_SNMP_GenericTrapNumber
TYPE E_SNMP_GenericTrapNumber :
(
E_SNMP_ColdStart:= 16#00,
E_SNMP_WarmStart:= 16#01,
E_SNMP_LinkDown:=16#02,
E_SNMP_LinkUp:= 16#03,
E_SNMP_AuthentificationFailure:= 16#04,
E_SNMP_EgpNeighborLoss:= 16#05,
E_SNMP_EnterpriseSpecific:= 16#06
);
END_TYPE
Voraussetzungen
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT version 2.8.0 or higher | PC or CX (x86) | TcpIp.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |