# **************************************** # Axis compensation data of Z-axis # **************************************** kopf.achs_nr 3 kopf.log_achs_name Z kw.crosscomp.last_index 99 /*Last valid index of the table*/ kw.crosscomp.master_ax_nr 1 /*Log. ax. number of the master axis*/ kw.crosscomp.unit 1 /*0:Incr. 1:Metric in 0.1 µm*/ kw.crosscomp.n_cycles 10 # kw.crosscomp.table[0].setpoint 10735 kw.crosscomp.table[0].correction 3 kw.crosscomp.table[1].setpoint 11523 kw.crosscomp.table[1].correction 5 : : kw.crosscomp.table[99].setpoint 10000000 /*at 1000 mm of axis 3*/ kw.crosscomp.table[99].correction 1000 /*corr. of 0,1 mm for axis 1*/