ST_BAF_ApplicationVersion
TYPE ST_BAF_ApplicationVersion:
STRUCT
usiMajor : USINT;
usiMinor : USINT;
uiBuild : UINT;
END_STRUCT
END_TYPE
E_BAF_ExecutionState
TYPE E_BAF_ExecutionState :
(
eBAFExecutionStateInvalid := 0,
eBAFExecutionStateStarting,
eBAFExecutionStateLoadingConfiguration,
eBAFExecutionStateConfigurationLoaded,
eBAFExecutionStateCheckingConfiguration,
eBAFExecutionStateConfigurationChecked,
eBAFExecutionStateInitializing,
eBAFExecutionStateInitialized,
eBAFExecutionStateRunning,
eBAFExecutionStateStopping,
eBAFExecutionStateStopped
);
END_TYPE
E_BAF_SuntrackingOperatingMode
TYPE E_BAF_SuntrackingOperatingMode :
(
eBAFSuntrackingOperatingModeNormal := 0,
eBAFSuntrackingOperatingModeCalibrating := 1,
eBAFSuntrackingOperatingModeReversing := 2,
eBAFSuntrackingOperatingModeAngleForMaximumShading := 3,
eBAFSuntrackingOperatingModeAngleForMaximumIllumination := 4,
eBAFSuntrackingOperatingModeCompletelyClosed := 5,
eBAFSuntrackingOperatingModeBlindHorizontal := 6,
eBAFSuntrackingOperatingModeDriveUp := 7,
eBAFSuntrackingOperatingModeOutOfOperatingRange := 10,
eBAFSuntrackingOperatingModeTheSunHasSet := 11
);
END_TYPE
E_BAF_SuntrackingControlMode
TYPE E_BAF_SuntrackingControlMode:
(
eBAFSuntrackingControlModeManual := 0,
eBAFSuntrackingControlModeAutomatic := 1
);
END_TYPE
E_BAF_HVACEnergyLevel
TYPE E_BAF_HVACEnergyLevel :
(
eBAFHVACEnergyLevelProtection := 1,
eBAFHVACEnergyLevelEconomy := 2,
eBAFHVACEnergyLevelPreComfort := 3,
eBAFHVACEnergyLevelComfort := 4
);
END_TYPE
E_BAF_HVACControlFunction
TYPE E_BAF_HVACControlFunction :
(
eBAFHVACControlFunctionOff := 0,
eBAFHVACControlFunctionHeating := 1,
eBAFHVACControlFunctionCooling := 2
);
END_TYPE
E_BAF_WeatherStationTypeOfSeason
TYPE E_BAF_WeatherStationTypeOfSeason :
(
eBAFWeatherStationTypeOfSeasonUndefined := 0,
eBAFWeatherStationTypeOfSeasonSummer := 1,
eBAFWeatherStationTypeOfSeasonWinter := 2
);
END_TYPE