E_BACNETOBJECTSUPPORTEDBITS
Bit-Belegung der Object-Types-Supported-Flags (Property Protocol_Object_Types_Supported).
TYPE E_BACNETOBJECTSUPPORTEDBITS :
(
BACnetObjectSupportedBits_AnalogInput := 0,
BACnetObjectSupportedBits_AnalogOutput := 1,
BACnetObjectSupportedBits_AnalogValue := 2,
BACnetObjectSupportedBits_BinaryInput := 3,
BACnetObjectSupportedBits_BinaryOutput := 4,
BACnetObjectSupportedBits_BinaryValue := 5,
BACnetObjectSupportedBits_Calendar := 6,
BACnetObjectSupportedBits_Command := 7,
BACnetObjectSupportedBits_Device := 8,
BACnetObjectSupportedBits_EventEnrollment := 9,
BACnetObjectSupportedBits_File := 10,
BACnetObjectSupportedBits_Group := 11,
BACnetObjectSupportedBits_Loop := 12,
BACnetObjectSupportedBits_MultiStateInput := 13,
BACnetObjectSupportedBits_MultiStateOutput := 14,
BACnetObjectSupportedBits_NotificationClass := 15,
BACnetObjectSupportedBits_Program := 16,
BACnetObjectSupportedBits_Schedule := 17,
BACnetObjectSupportedBits_Averaging := 18,
BACnetObjectSupportedBits_MultiStateValue := 19,
BACnetObjectSupportedBits_TrendLog := 20,
BACnetObjectSupportedBits_LifeSafetyPoint := 21,
BACnetObjectSupportedBits_LifeSafetyZone := 22,
BACnetObjectSupportedBits_Accumulator := 23,
BACnetObjectSupportedBits_PulseConverter := 24,
BACnetObjectSupportedBits_EventLog := 25,
BACnetObjectSupportedBits_GlobalGroup := 26,
BACnetObjectSupportedBits_TrendLogMultiple := 27,
BACnetObjectSupportedBits_LoadControl := 28,
BACnetObjectSupportedBits_StructuredView := 29,
BACnetObjectSupportedBits_AccessDoor := 30,
BACnetObjectSupportedBits_unassigend31 := 31,
BACnetObjectSupportedBits_AccessCredential := 32,
BACnetObjectSupportedBits_AccessPoint := 33,
BACnetObjectSupportedBits_AccessRights := 34,
BACnetObjectSupportedBits_AccessUser := 35,
BACnetObjectSupportedBits_AccessZone := 36,
BACnetObjectSupportedBits_CredentialDataInput := 37,
BACnetObjectSupportedBits_NetworkSecurity := 38,
BACnetObjectSupportedBits_BitStringValue := 39,
BACnetObjectSupportedBits_CharacterStringValue := 40,
BACnetObjectSupportedBits_DatePatternValue := 41,
BACnetObjectSupportedBits_DateValue := 42,
BACnetObjectSupportedBits_DateTimePatternValue := 43,
BACnetObjectSupportedBits_DateTimeValue := 44,
BACnetObjectSupportedBits_IntegerValue := 45,
BACnetObjectSupportedBits_LargeAnalogValue := 46,
BACnetObjectSupportedBits_OctetStringValue := 47,
BACnetObjectSupportedBits_PositiveIntegerValue := 48,
BACnetObjectSupportedBits_TimePatternValue := 49,
BACnetObjectSupportedBits_TimeValue := 50,
BACnetObjectSupportedBits_NetworkPort := 51,
BACnetObjectSupportedBits_AlertEnrollment := 52,
BACnetObjectSupportedBits_Channel := 53,
)
END_TYPE