E_BACnetPriority
BACnetPriority_None :=0,
BACnetPriority_1 :=1,
BACnetPriority_2 :=2,
BACnetPriority_3 :=3,
BACnetPriority_4 :=4,
BACnetPriority_5 :=5,
BACnetPriority_6 :=6,
BACnetPriority_7 :=7,
BACnetPriority_8 :=8,
BACnetPriority_9 :=9,
BACnetPriority_10 :=10,
BACnetPriority_11 :=11,
BACnetPriority_12 :=12,
BACnetPriority_13 :=13,
BACnetPriority_14 :=14,
BACnetPriority_15 :=15,
BACnetPriority_16 :=16