Devices
11
Devices: Miscellaneous
Sub type | Tag | Description |
---|---|---|
0 | IODEVICETYPE_UNKNOWN | --- |
6 | IODEVICETYPE_BKHFPC | Beckhoff Industrial-PC C2001 |
9 | IODEVICETYPE_LPTPORT | LPT Port |
10 | IODEVICETYPE_DPRAM | Generic DPRAM |
11 | IODEVICETYPE_COMPORT | COM Port |
18 | IODEVICETYPE_FCXXXX | Beckhoff-FeldbusCard |
32 | IODEVICETYPE_SMB | Motherboard System Management Bus |
43 | IODEVICETYPE_BKHFNCBP | Beckhoff NC Rückwand |
44 | IODEVICETYPE_SERCANSPCI | Sercos Master (SICAN/IAM PCI) |
46 | IODEVICETYPE_SERCONPCI | Sercon 410B or 816 Chip Master or Slave (PCI) |
53 | IODEVICETYPE_BKHFAH2000 | Beckhoff AH2000 (Hydraulik Backplane) |
55 | IODEVICETYPE_AH2000MC | Beckhoff-AH2000 mit Profibus-MC |
Devices: Beckhoff CX Terminal Devices
Sub type | Tag | Description |
---|---|---|
120 | IODEVICETYPE_CX5000 | CX5000 Terminal Device |
135 | IODEVICETYPE_CX8000 | CX8000 Terminal Device |
105 | IODEVICETYPE_CX9000_BK | CX9000 Terminal Device |
65 | IODEVICETYPE_CX1100_BK | CX1100 Terminal Device |
124 | IODEVICETYPE_CCAT | Beckhoff CCAT Adapter |
Devices: Beckhoff CP Devices
Sub type | Tag | Description |
---|---|---|
14 | IODEVICETYPE_BKHFCP2030 | Beckhoff CP2030 (Pannel-Link) |
31 | IODEVICETYPE_BKHFCP9030 | Beckhoff CP9030 (Pannel-Link with UPS, ISA) |
52 | IODEVICETYPE_BKHFCP9040 | Beckhoff CP9040 (CP-PC) |
54 | IODEVICETYPE_BKHFCP9035 | Beckhoff CP9035 (Pannel-Link with UPS, PCI) |
116 | IODEVICETYPE_BKHFCP6608 | Beckhoff CP6608(IXP PC) |
Devices: Beckhoff BC/BX Devices
Sub type | Tag | Description |
---|---|---|
77 | IODEVICETYPE_BX_BK | BX Klemmenbus Interface |
78 | IODEVICETYPE_BX_M510 | BX SSB-Master |
103 | IODEVICETYPE_BC8150 | BCXX50 Serial Slave |
104 | IODEVICETYPE_BX9000 | BX9000 Ethernet Slave |
107 | IODEVICETYPE_BC9050 | BC9050 Etherent Slave |
108 | IODEVICETYPE_BC9120 | BC9120 Etherent Slave |
110 | IODEVICETYPE_BC9020 | BC9020 Etherent Slave |
Devices: Beckhoff EtherCAT
Sub type | Tag | Description |
---|---|---|
94 | IODEVICETYPE_ETHERCAT | Obsolete: EtherCAT Master. Use "111" instead. |
111 | IODEVICETYPE_ETHERCATPROT | EtherCAT Master |
130 | IODEVICETYPE_ETHERCATSLV | EtherCAT Slave |
106 | IODEVICETYPE_EL6601 | EtherCAT Automation Protocol via EL6601 |
112 | IODEVICETYPE_ETHERNETNVPROT | EtherCAT Automation Protocol (Network variables) |
Devices: Beckhoff Lightbus Master/Slave
Sub type | Tag | Description |
---|---|---|
67 | IODEVICETYPE_CX1500_M200 | PC104 Lightbus-Master |
68 | IODEVICETYPE_CX1500_B200 | PC104 Lightbus-Slave |
36 | IODEVICETYPE_FC200X | Beckhoff-Lightbus-I/II-PCI-Card |
114 | IODEVICETYPE_EL6720 | Beckhoff-Lightbus-EtherCAT-Klemme |
1 | IODEVICETYPE_C1220 | Beckhoff Lightbus ISA interface card C1220 |
2 | IODEVICETYPE_C1200 | Beckhoff Lightbus ISA interface card C1200 |
Devices: Beckhoff Profibus Master/Slave
Sub type | Tag | Description |
---|---|---|
69 | IODEVICETYPE_CX1500_M310 | PC104 ProfiBus-Master |
70 | IODEVICETYPE_CX1500_B310 | PC104 ProfiBus-Slave |
33 | IODEVICETYPE_PBMON | Beckhoff-PROFIBUS-Monitor |
38 | IODEVICETYPE_FC3100 | Beckhoff-Profibus-PCI-Card |
56 | IODEVICETYPE_FC3100MON | Beckhoff-Profibus-Monitor-PCI-Karte |
60 | IODEVICETYPE_FC3100SLV | Beckhoff-Profibus-PCI-Karte als Slave |
79 | IODEVICETYPE_BX_B310 | BX ProfiBus-Slave |
83 | IODEVICETYPE_BC3150 | BCxx50 ProfiBus-Slave |
86 | IODEVICETYPE_EL6731 | Beckhoff-Profibus-EtherCAT-Klemme |
97 | IODEVICETYPE_EL6731SLV | Beckhoff-Profibus-Slave-EtherCAT-Klemme |
Devices: Beckhoff CANopen Master/Slave
Sub type | Tag | Description |
---|---|---|
71 | IODEVICETYPE_CX1500_M510 | PC104 CANopen-Master |
72 | IODEVICETYPE_CX1500_B510 | PC104 CANopen-Slave |
39 | IODEVICETYPE_FC5100 | Beckhoff-CanOpen-PCI-Card |
58 | IODEVICETYPE_FC5100MON | Beckhoff-CANopen-Monitor-PCI-Karte |
61 | IODEVICETYPE_FC5100SLV | Beckhoff-CanOpen-PCI-Karte als Slave |
81 | IODEVICETYPE_BX_B510 | BX CANopen-Slave |
84 | IODEVICETYPE_BC5150 | BCxx50 CANopen-Slave |
87 | IODEVICETYPE_EL6751 | Beckhoff-CanOpen-EtherCAT-Klemme |
98 | IODEVICETYPE_EL6751SLV | Beckhoff-CanOpen-Slave-EtherCAT-Klemme |
Devices: Beckhoff DeviceNet Master/Slave
Sub type | Tag | Description |
---|---|---|
73 | IODEVICETYPE_CX1500_M520 | PC104 DeviceNet-Master |
74 | IODEVICETYPE_CX1500_B520 | PC104 DeviceNet-Slave |
41 | IODEVICETYPE_FC5200 | Beckhoff-DeviceNet-PCI-Card |
59 | IODEVICETYPE_FC5200MON | Beckhoff-DeviceNet-Monitor-PCI-Karte |
62 | IODEVICETYPE_FC5200SLV | Beckhoff-DeviceNet-PCI-Karte als Slave |
82 | IODEVICETYPE_BX_B520 | BX DeviceNet-Slave |
85 | IODEVICETYPE_BC5250 | BCxx50 DeviceNet-Slave |
88 | IODEVICETYPE_EL6752 | Beckhoff-DeviceNet-EtherCAT-Klemme |
99 | IODEVICETYPE_EL6752SLV | Beckhoff-DeviceNet-Slave-EtherCAT-Klemme |
Devices: Beckhoff Sercos Master/Slave
Sub type | Tag | Description |
---|---|---|
75 | IODEVICETYPE_CX1500_M750 | PC104 Sercos-Master |
76 | IODEVICETYPE_CX1500_B750 | PC104 Sercos-Slave |
48 | IODEVICETYPE_FC7500 | Beckhoff-SERCOS-PCI-Card |
Devices: Ethernet
Sub type | Tag | Description |
---|---|---|
66 | IODEVICETYPE_ENETRTMP | Ethernet Real Time Miniport |
109 | IODEVICETYPE_ENETADAPTER | Real-Time Ethernet Adapter (Multiple Protocol Handler) |
138 | --- | Real-Time Ethernet Protocol (BK90xx, AX2000-B900) |
45 | IODEVICETYPE_ETHERNET | Virtual Ethernet Interface |
Devices: USB
Sub type | Tag | Description |
---|---|---|
57 | IODEVICETYPE_USB | Virtual USB Interface |
125 | --- | Virtual USB Interface (Remote) |
Devices: Hilscher
Sub type | Tag | Description |
---|---|---|
4 | IODEVICETYPE_CIF30DPM | ISA ProfiBus-Master 2 kByte (Hilscher Card) |
5 | IODEVICETYPE_CIF40IBSM | ISA Interbus-S-Master 2 kByte (Hilscher-Card) |
12 | IODEVICETYPE_CIF30CAN | ISA CANopen-Master (Hilscher-Card) |
13 | IODEVICETYPE_CIF30PB | ISA ProfiBus-Master 8 kByte (Hilscher-Card) |
16 | IODEVICETYPE_CIF30IBM | ISA Interbus-S-Master (Hilscher-Card) |
17 | IODEVICETYPE_CIF30DNM | ISA DeviceNet-Master (Hilscher-Card) |
19 | IODEVICETYPE_CIF50PB | PCI ProfiBus-Master 8 kByte (Hilscher-Card) |
20 | IODEVICETYPE_CIF50IBM | PCI Interbus-S-Master (Hilscher-Card) |
21 | IODEVICETYPE_CIF50DNM | PCI DeviceNet-Master (Hilscher-Card) |
22 | IODEVICETYPE_CIF50CAN | PCI CANopen-Master (Hilscher-Card) |
23 | IODEVICETYPE_CIF60PB | PCMCIA ProfiBus-Master (Hilscher-Card) |
24 | IODEVICETYPE_CIF60DNM | PCMCIA DeviceNet-Master (Hilscher-Card) |
25 | IODEVICETYPE_CIF60CAN | PCMCIA CANopen-Master (Hilscher-Card) |
26 | IODEVICETYPE_CIF104DP | PC104 ProfiBus-Master 2 kByte (Hilscher-Card) |
27 | IODEVICETYPE_C104PB | PC104 ProfiBus-Master 8 kByte (Hilscher-Card) |
28 | IODEVICETYPE_C104IBM | PC104 Interbus-S-Master 2 kByte (Hilscher-Card) |
29 | IODEVICETYPE_C104CAN | PC104 CANopen-Master (Hilscher-Card) |
30 | IODEVICETYPE_C104DNM | PC104 DeviceNet-Master (Hilscher-Card) |
35 | IODEVICETYPE_CIF60IBM | PCMCIA Interbus-S-Master (Hilscher-Card) |
49 | IODEVICETYPE_CIF30IBS | ISA Interbus-S-Slave (Hilscher-Card) |
50 | IODEVICETYPE_CIF50IBS | PCI Interbus-S-Slave (Hilscher-Card) |
51 | IODEVICETYPE_C104IBS | PC104 Interbus-S-Slave (Hilscher-Card) |
89 | IODEVICETYPE_COMPB | COM ProfiBus-Master 8 kByte (Hilscher-Karte) |
90 | IODEVICETYPE_COMIBM | COM Interbus-S-Master (Hilscher-Karte) |
91 | IODEVICETYPE_COMDNM | COM DeviceNet-Master (Hilscher-Karte) |
92 | IODEVICETYPE_COMCAN | COM CANopen-Master (Hilscher-Karte) |
93 | IODEVICETYPE_COMIBS | COM CANopen-Slave (Hilscher-Karte) |
100 | IODEVICETYPE_C104PPB | PC104+ ProfiBus-Master 8 kByte (Hilscher-Karte) |
101 | IODEVICETYPE_C104PCAN | PC104+ CANopen-Master (Hilscher-Karte) |
102 | IODEVICETYPE_C104PDNM | PC104+ DeviceNet-Master (Hilscher-Karte) |
Devices: Profinet / Profibus
Sub type | Tag | Description |
---|---|---|
3 | IODEVICETYPE_SPC3 | ProfiBus Slave (Siemens Card) |
7 | IODEVICETYPE_CP5412A2 | ProfiBus-Master (Siemens-Card) |
34 | IODEVICETYPE_CP5613 | PCI ProfiBus-Master (Siemens-Card) |
113 | IODEVICETYPE_PROFINETIOCONTROLLER | PROFINET Master |
115 | IODEVICETYPE_PROFINETIODEVICE | PROFINET Slave |
Devices: Indramat
Sub type | Tag | Description |
---|---|---|
8 | IODEVICETYPE_SERCANSISA | Sercos Master (Indramat) |
Devices: Phoenix
Sub type | Tag | Description |
---|---|---|
15 | IODEVICETYPE_IBSSCIT | Interbus-S-Master (Phoenix-Card) |
47 | IODEVICETYPE_IBSSCRIRTLK | Interbus-S-Master with Slave-Part LWL Basis (Phoenix-Card) |
63 | IODEVICETYPE_IBSSCITPCI | PCI Interbus-S-Master (Phoenix-Karte) |
64 | IODEVICETYPE_IBSSCRILKPCI | PCIInterbus-S-Master mit Slave-Teil auf LWL Basis (Phoenix-Karte) |
80 | IODEVICETYPE_IBSSCRIRTPCI | PCIInterbus-S-Master mit Slave-Teil auf Kupfer Basis (Phoenix-Karte) |