AdsState
Pseudo enumeration of AdsState values.
AdsState = {
"INVALID" : 0,
"IDLE" : 1,
"RESET" : 2,
"INIT" : 3,
"START" : 4,
"RUN" : 5,
"STOP" : 6,
"SAVECFG" : 7,
"LOADCFG" : 8,
"POWERFAILURE" : 9,
"POWERGOOD" : 10,
"ERROR" : 11,
"SHUTDOWN" : 12,
"SUSPEND" : 13,
"RESUME" : 14,
"CONFIG" : 15,
};Properties
Name | Description |
|---|---|
INVALID | Invalided state |
IDLE | Idle state |
RESET | Reset state |
INIT | Initialized |
START | Started |
RUN | Running |
STOP | Stopped |
SAVECFG | Saved configuration |
LOADCFG | Load configuration |
POWERFAILURE | Power failure |
POWERGOOD | Power good |
ERROR | Error state |
SHUTDOWN | Shutting down |
SUSPEND | Suspended |
RESUME | Resumed |
CONFIG | Config mode |