AdsState
public enum AdsState
{
Invalid = 0,
Idle = 1,
Reset = 2,
Init = 3,
Start = 4,
Run = 5,
Stop = 6,
SaveConfig = 7,
LoadConfig = 8,
PowerFailure = 9,
PowerGood = 10,
Error = 11,
Shutdown = 12,
Suspend = 13,
Resume = 14,
Config = 15,
Reconfig = 16,
Maxstates = 17,
}
Members
Member Name | Description |
---|---|
Invalid | invalided state |
Idle | idle state |
Reset | reset state |
Init | initialized |
Start | started |
Run | running |
Stop | stopped |
SaveConfig | saved configuration |
LoadConfig | load configuration |
PowerFailure | power failure |
PowerGood | power good |
Error | error state |
Shutdown | shutting down |
Suspend | suspended |
Resume | resumed |
Config | system is in config mode |
Reconfig | system should restart in config mode |
Maxstates |
|