AdsErrorCode
public enum AdsErrorCode
{
NoError = 0,
InternalError = 1,
NoRTime = 2,
LockedMemoryError = 3,
MailBoxError = 4,
WrongHMsg = 5,
TargetPortNotFound = 6,
TargetMachineNotFound = 7,
UnknownCommandID = 8,
BadTaskID = 9,
NoIO = 10,
UnknwonAmsCommand = 11,
Win32Error = 12,
PortNotConnected = 13,
InvalidAmsLength = 14,
InvalidAmsNetID = 15,
LowInstallLevel = 16,
NoDebug = 17,
PortDisabled = 18,
PortConnected = 19,
AmsSyncWin32Error = 20,
SyncTimeOut = 21,
AmsSyncAmsError = 22,
AmsSyncNoIndexMap = 23,
InvalidAmsPort = 24,
NoMemory = 25,
TCPSendError = 26,
HostUnreachable = 27,
NoLockedMemory = 1280,
MailboxFull = 1282,
DeviceError = 1792,
DeviceServiceNotSupported = 1793,
DeviceInvalidGroup = 1794,
DeviceInvalidOffset = 1795,
DeviceInvalidAccess = 1796,
DeviceInvalidSize = 1797,
DeviceInvalidData = 1798,
DeviceNotReady = 1799,
DeviceBusy = 1800,
DeviceInvalidContext = 1801,
DeviceNoMemory = 1802,
DeviceInavlidParam = 1803,
DeviceNotFound = 1804,
DeviceSyntaxError = 1805,
DeviceIncompatible = 1806,
DeviceSymbolNotFound = 1808,
DeviceSymbolVersionInvalid = 1809,
DeviceInvalidState = 1810,
DeviceTransModeNotSupported = 1811,
DeviceNotifyHandleInvalid = 1812,
DeviceClientUnknown = 1813,
DeviceNoMoreHandles = 1814,
DeviceInvalidWatchsize = 1815,
DeviceNotInitialized = 1816,
DeviceTimeOut = 1817,
DeviceNoInterface = 1818,
DeviceInvalidInterface = 1819,
DeviceInvalidCLSID = 1820,
DeviceInvalidObjectID = 1821,
ClientError = 1856,
ClientInvalidParameter = 1857,
ClientListEmpty = 1858,
ClientVaraiableInUse = 1859,
ClientDuplicateInvokeID = 1860,
ClientSyncTimeOut = 1861,
ClientW32OR = 1862,
ClientTimeoutInvalid = 1863,
ClientPortNotOpen = 1864,
ClientNoAmsAddr = 1865,
ClientSyncInternal = 1872,
ClientAddHash = 1873,
ClientRemoveHash = 1874,
ClientNoMoreSymbols = 1875,
ClientSyncResInvalid = 1876,
ClientSyncPortLocked = 1877,
ClientQueueFull = 32768,
}
Members
Member Name | Description |
---|---|
NoError | No Error. Error code: 0(0x000). |
InternalError | Internal Error. Error code: 1(0x001). |
NoRTime | No Rtime. Error code: 2(0x002). |
LockedMemoryError | Allocation locked memory error. Error code: 3(0x003). |
MailBoxError | Insert mailbox error. Error code: 4(0x004). |
WrongHMsg | Wrong receive HMSG. Error code: 5(0x005). |
TargetPortNotFound | Target port not found. Error code: 6(0x006). |
TargetMachineNotFound | Target machine not found. Error code: 7(0x007). |
UnknownCommandID | Unknown command ID. Error code: 8(0x008). |
BadTaskID | Bad task ID. Error code: 9(0x009). |
NoIO | No IO. Error code: 10(0x00A). |
UnknownAmsCommand | Unknown AMS command. Error code: 11(0x00B). |
Win32Error | Win 32 error. Error code: 12(0x00C). |
PortNotConnected | Port is not connected. Error code: 13(0x00D). |
InvalidAmsLength | Invalid AMS length. Error code: 14(0x00E). |
InvalidAmsNetID | Invalid AMS Net ID. Error code: 15(0x00F). |
LowInstallLevel | Low Installation level. Error code: 16(0x010). |
NoDebug | No debug available. Error code: 17(0x011). |
PortDisabled | Port disabled. Error code: 18(0x012). |
PortConnected | Port is already connected. Error code: 19(0x013). |
AmsSyncWin32Error | AMS Sync Win32 error. Error code: 20(0x014). |
SyncTimeOut | AMS Sync timeout. Error code: 21(0x015). |
AmsSyncAmsError | AMS Sync AMS error Error code: 22(0x016). |
AmsSyncNoIndexMap | AMS Sync no index map. Error code: 23(0x017). |
InvalidAmsPort | Invalid AMS port. Error code: 24(0x018). |
NoMemory | No memory. Error code: 25(0x019). |
TCPSendError | TCP send error. Error code: 26(0x01A). |
HostUnreachable | Host unreachable. Error code: 27(0x1B). |
NoLockedMemory | Router: no locked memory. Error code: 1280(0x500). |
MailboxFull | Router: mailbox full. Error code: 1282(0x501). |
DeviceError | error class <device error"> Error code: 1792(0x700). |
DeviceServiceNotSupported | Service is not supported by server. Error code: 1793(0x701). |
DeviceInvalidGroup | Invalid index group. Error code: 1794(0x702). |
DeviceInvalidOffset | Invalid index offset. Error code: 1795(0x703). |
DeviceInvalidAccess | Reading/writing not permitted. Error code: 1796(0x704). |
DeviceInvalidSize | Parameter size not correct. Error code: 1797(0x705). |
DeviceInvalidData | Invalid parameter value(s). Error code: 1798(0x706). |
DeviceNotReady | Device is not in a ready state. Error code: 1799(0x707). |
DeviceBusy | Device is busy. Error code: 1800(0x708). |
DeviceInvalidContext | Invalid context (must be in Windows). Error code: 1801(0x709). |
DeviceNoMemory | Out of memory. Error code: 1802(0x70a). |
DeviceInavlidParam | Invalid parameter value(s). Error code: 1803(0x70b). |
DeviceNotFound | Not found (files, ...). Error code: 1804(0x70c). |
DeviceSyntaxError | Syntax error in command or file. Error code: 1805(0x70d). |
DeviceIncompatible | Objects do not match. Error code: 1806(0x70e). |
DeviceExists | Object already exists. Error code: 1807(0x70f). |
DeviceSymbolNotFound | Symbol not found. Error code: 1808(0x7010). |
DeviceSymbolVersionInvalid | Symbol version is invalid. Error code: 1809(0x711). |
DeviceInvalidState | Server is not i a valid state. Error code: 1810(0x712). |
DeviceTransModeNotSupported | ADS transmode is not supported. Error code: 1811(0x713). |
DeviceNotifyHandleInvalid | Notification handle is invalid. Error code: 1812(0x714). |
DeviceClientUnknown | Notification client not registered. Error code: 1813(0x715). |
DeviceNoMoreHandles | No more notification handles. Error code: 1814(0x716). |
DeviceInvalidWatchsize | Size for watch to big. Error code: 1815(0x717). |
DeviceNotInitialized | Device is not initialized. Errocr code: 1818(0x718). |
DeviceTimeOut | Device has a timeout. Error code: 1817(0x719). |
DeviceNoInterface | Query interface has failed. Error code: 1818(0x71A). |
DeviceInvalidInterface | Wrong interface required. Error code: 1819(0x71B). |
DeviceInvalidCLSID | Class ID is invalid. Error code: 1820(0x71C). |
DeviceInvalidObjectID | Object ID is invalid. Error code: 1821(0x71D). |
ClientError | Error class <client error> Error code: 1856(0x740). |
ClientInvalidParameter | Parameter at service is invalid. Error code: 1857(0x741). |
ClientListEmpty | Polling list is empty. Error code: 1858(0x742). |
ClientVaraiableInUse | Variable connection is already in use. Error code: 1859(0x743). |
ClientDuplicateInvokeID | Invoke ID already in use. Error code: 1860(0x744). |
ClientSyncTimeOut | Timeout has elapsed. Error code: 1861(x745). |
ClientW32OR | Error in win32 subsystem. Error code: 1862(0x746). |
ClientTimeoutInvalid | Timeout value is invalid. Error code: 1863(0x747). |
ClientPortNotOpen | Ads port is not opened. Error code: 1864(0x748). |
ClientNoAmsAddr | No AMS addr. Error code: 1865(0x749). |
ClientSyncInternal | An internal in ADS sync has occured. Error code: 1872(0x750). |
ClientAddHash | Hash table overflow. Error code: 1873(0x751). |
ClientRemoveHash | There are no more symbols in the hash table. Error code: 1874(0x752). |
ClientNoMoreSymbols | There are no more symbols in cache. Error code: 1875(0x753). |
ClientSyncResInvalid | An invalid response has been received. Error code: 1876(0x754). |
ClientSyncPortLocked | Sync port is locked. Error code: 1877(0x755). |
ClientQueueFull | Client queue is full |