ITcAdsServiceDuplex.WriteControl2
Changes the ADS status and the device status of an ADS server.
void WriteControl2 (
string netId,
int port,
StateInfo stateInfo,
byte [ ] buffer,
int offset,
int length
);
Parameters
netId | NetID of the target AMS Router. |
port | Port of the target AMS Router. |
stateInfo | New ADS status and device status. |
buffer | Byte array that contains the data that should be sent to the ADS device. |
offset | Offset of the data in buffer. |
length | Length of the data in buffer. |
Requirements
Type | Description |
|---|---|
The AdsErrorFault is returned if an AdsException is thrown by a TcAdsClient object in a method of the TwinCAT ADS WCF service. | |
The AdsErrorErrorFault is returned if an AdsErrorException is thrown by a TcAdsClient object in a method of the TwinCAT ADS WCF service. | |
The UnexpectedErrorFault is returned if an unexpected Error occurs. |