ITcAdsServiceSimplex.Write7
Writes data to an ADS device.
void Write7(
string netId,
int port,
int indexGroup,
int indexOffset);
Parameters
netId | NetID of the target AMS Router. |
port | Port of the target AMS Router. |
indexGroup | Contains the index group number of the requested ADS service. |
indexOffset | Contains the index offset number of the requested ADS service. |
SOAP Error Faults
Requirements
Type | Description |
|---|---|
The AdsErrorFault is returned if an AdsException is thrown by a TcAdsClient object in a method of the TwinCAT ADS WCF service. | |
The AdsErrorErrorFault is returned if an AdsErrorException is thrown by a TcAdsClient object in a method of the TwinCAT ADS WCF service. | |
The UnexpectedErrorFault is returned if an unexpected Error occurs. |