ITcAdsServiceSimplex.Write4
Writes data to an ADS device.
void Write4 (
string netId,
int port,
string variableName,
byte [ ] buffer,
int offset,
int length
);
Parameters
netId | NetID of the target AMS Router. |
port | Port of the target AMS Router. |
variableName | Name of the ADS symbol. |
buffer | Byte array that contains the data. |
offset | Offset of the data in buffer. |
length | Length of the data in buffer. |
SOAP Error Faults
Type | Description |
|---|---|
The AdsErrorFault is returned if an AdsException is thrown by a TcAdsClient object in a method of the TwinCAT ADS WCF service. | |
The AdsErrorErrorFault is returned if an AdsErrorException is thrown by a TcAdsClient object in a method of the TwinCAT ADS WCF service. | |
The ArgumentErrorFault is returned if there is a failure in an argument of a method. | |
The UnexpectedErrorFault is returned if an unexpected Error occurs. |