Instance Class
Instance implementation
Inheritance Hierarchy
System.Object
TwinCAT.Ads.TypeSystem.Instance
TwinCAT.Ads.TypeSystem.Field
TwinCAT.Ads.TypeSystem.Symbol
Namespace: TwinCAT.Ads.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public class Instance : IInstance, IBitSize
VB
Public Class Instance
Implements IInstance, IBitSize
The Instance type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the Type Attributes. | |
|
|
Gets the size of this Instance in bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the the DataTypeCategory of the Instance. | |
|
|
Gets the comment. | |
|
|
Gets the context mask of this instance. | |
|
| ||
|
|
Gets a value indicating whether this instance has a value. | |
|
|
Gets the name of the instance (without periods (.) | |
|
|
Gets the relative / absolute access path to the instance (with periods (.)) | |
|
|
Gets a value indicating whether this instance is not basing on a full DataType but instead of some sort of bit mapping | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize % 8 == 0) | |
|
|
Indicates if this instance is persistent. | |
|
|
Gets a value indicating whether this instance is reference. | |
|
|
Indicates if this instance is read only. | |
|
|
Gets a value indicating whether this instance is reference. | |
|
|
Gets a value indicating whether this IInstance is static. | |
|
|
Indicates if this instance is a TcComInterfacePointer. | |
|
|
Indicates if this instance has set TypeGuid flag. | |
|
|
Gets the namespace name. | |
|
|
Gets the size of the IDataType in bytes or Bits dependant on IsBitType | |
|
|
Gets the name of the DataType that is used for this IInstance. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Aligns the type name | |
|
|
Determines whether the specified object is equal to the current object. (Inherited from Object.) | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | |
|
|
Serves as the default hash function. (Inherited from Object.) | |
|
|
Gets the Type of the current instance. (Inherited from Object.) | |
|
|
Creates a shallow copy of the current Object. (Inherited from Object.) | |
|
|
Handler function getting the size of the Instance | |
|
|
Sets a new InstanceName InstancePath | |
|
|
Sets the context mask. | |
|
|
Returns a String that represents this instance. (Overrides Object.ToString..) |