ArrayType Class
Represents an Array DataType
DataType class
Inheritance Hierarchy
System.Object
TwinCAT.Ads.TypeSystem.DataType
TwinCAT.Ads.TypeSystem.ArrayType
Namespace: TwinCAT.Ads.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public class ArrayType : DataType, IArrayType,
IDataType, IBitSize
VB
Public Class ArrayType
Inherits DataType
Implements IArrayType, IDataType, IBitSize
The ArrayType type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the attributes of the IDataType (Inherited from DataType.) | |
|
|
Gets the size of the DataType in bits. (Inherited from DataType.) | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes (Inherited from DataType.) | |
|
|
Gets the Data Type category (Inherited from DataType.) | |
|
|
Gets the comment. (Inherited from DataType.) | |
|
|
Gets the dimension count. | |
|
|
Gets the dimensions as read only collection. | |
|
|
Gets the element count. | |
|
|
Gets the byte-size of a single element of the array | |
|
|
Gets the type of the contained elements. | |
|
|
Gets the name of the element type. | |
|
|
Gets the full name of the IDataType (Namespace + Name) (Inherited from DataType.) | |
|
|
Gets the ID of the DataType (Inherited from DataType.) | |
|
|
Gets a value indicating whether this IDataType is a bit mapping Type (Inherited from DataType.) | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize % 8 == 0) (Inherited from DataType.) | |
|
|
Gets a value indicating whether this IDataType is a container type (Inherited from DataType.) | |
|
|
Gets a value indicating whether this instance is jagged. | |
|
|
Gets a value indicating whether this array instance describes an oversampling type. | |
|
|
Gets a value indicating whether this IDataType is a pointer type (Inherited from DataType.) | |
|
|
Gets a value indicating whether this IDataType is primitive (Overrides DataType.IsPrimitive.) | |
|
|
Gets a value indicating whether this IDataType is a reference type (Inherited from DataType.) | |
|
|
Gets the jagged level (Non-Jagged Array have level 1) | |
|
|
Gets the corresponding .NET Type if attached. (Overrides DataType.ManagedType.) | |
|
|
Gets the name of the Data Type (without namespace) (Inherited from DataType.) | |
|
|
Gets the namespace string within the IDataType exists. (Inherited from DataType.) | |
|
|
Gets the Size of the DataType in Bytes (Inherited from DataType.) |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current object. (Inherited from Object.) | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) | |
|
|
Serves as the default hash function. (Inherited from Object.) | |
|
|
Gets the Type of the current instance. (Inherited from Object.) | |
|
|
Creates a shallow copy of the current Object. (Inherited from Object.) | |
|
|
Returns a String that represents this instance. (Inherited from DataType.) |