IAdsNotifications.AddDeviceNotificationEx Method

Overload List

 

Name

Description

AddDeviceNotificationEx(String, AdsTransMode, Int32, Int32, Object, Type)

Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event.

AddDeviceNotificationEx(String, AdsTransMode, Int32, Int32, Object, Type, .Int32.)

Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event.

AddDeviceNotificationEx(UInt32, UInt32, AdsTransMode, Int32, Int32, Object, Type)

Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event.

AddDeviceNotificationEx(UInt32, UInt32, AdsTransMode, Int32, Int32, Object, Type, .Int32.)

Connects a variable to the ADS client. The ADS client will be notified by the AdsNotification event. If type is a string type, the first element of the parameter args specifies the number of characters of the string. If type is an array type, the number of elements for each dimension has to be specified in the parameter args. At the moment only 1 dimensional Arrays are supported.

Reference

IAdsNotifications Interface

TwinCAT.Ads Namespace